SUPER-LOK™ Push-On General Purpose Hose, Series 7211 | #7211-251RD


LOADING IMAGES
7211-251RD

SUPER-LOK™ Push-On General Purpose Hose, Series 7211 | #7211-251RD OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Maximum Working Pressure (psi): 300
  • Color: Red
  • Hose I.D. (inch): 1/4
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Air including oil mist, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Specifications Met: ARPM Class C Tube
  • Compatible Fitting: n/a
  • Inside Diameter: 1/4 inch, 6.4 mm
  • Application: Air, Multipurpose
  • Hose Reinforcement Material: 1 Braid of Textile
  • Package Type: Reel
  • Outside Diameter: 0.494 inch, 12.5 mm
  • Cover Color: Black, Blue, Green, Gray, Red
  • Cover Structure: Smooth
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Vacuum Pressure Rating: 28 Inch-Hg
  • Weight: 0.09 lb/ft, 0.13 kg/m
  • Minimum Bend Radius: 3 inch, 76.2 mm
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Length per Package: 700 ft
  • Design Factor: 4:1
Safety Warning

Item Information

Parker's Series 7211 Push-On/Push Lock Air & Water General Purpose Industrial Hose provides excellent service across multiple applications. The flexible hose construction is compatible with push-on couplings for easy and secure attachment in the field and at the jobsite, and the cover is available in multiple colors for easy identification. Series 7211 is an abrasion and weather resistant hose that provides versatile service in many common industrial applications.

Markets:
• Agriculture
• Construction
• General Industrial

Features/Benefits:
• Tube: Black Class C EPDM for versatile and economical service to 212°F.
• Tube: Silicone free to eliminate contamination of air powered paint spray systems.
• Reinforcement: One textile braid for strength, kink resistance and excellent coupling retention.
• Cover: EPDM for abrasion and weather resistance.
• Cover Colors: Black, blue, green, grey and red for easy identification.
• Couplings: Push-on; also qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
Media
• Air
• Mild chemicals
• Water
Usage
• Air compressor hose
• Air-powered paint spray hose systems
• Air tool hose, including those subject to light oil mists for lubrication
• Automotive/factory assembly equipment/systems


• Do not use in hot, dry air applications or with refined fuel.
• Do not use bands or clamps to attach push-on couplings.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583