Push On Field Attachable Hydraulic Hose Fitting - 82 Series - Europe | #3CE82-10-6C


LOADING IMAGES
3CE82-10-6C

Push On Field Attachable Hydraulic Hose Fitting - 82 Series - Europe | #3CE82-10-6C

Configure hose assemblies quickly and easily in the field without special tools with Parker’s 82 series one-piece, push-on field-attachable hydraulic fittings.


Technical Specifications

  • Hose I.D. (size): -6
  • Body Material: Stainless Steel
  • Hex Type: Metric
  • Shape: Elbow 45°
  • Connection 2 Type: Female Metric L - Swivel (24° Cone with O-Ring)
  • Port Connection: 10 mm
  • Connection 2 Type: Female, Metric L, Swivel (24° Cone with O-Ring)
  • Industry: Industrial Manufacturing Equipment
  • Connection 1 Type: Hose
  • Brand: Parker
  • Maximum Operating Pressure: 50.0 MPa, 500 bar
  • Shape: Elbow 45°
  • Hex Size: 19 mm (see drawing legend W)
  • Application: Machine Tools, Injection Moulding Machines, Paper Machines, Transfer Lines
  • Product Type: Barbed Fittings|Push-Lok Hose Fittings
  • Technology: Fluid & Gas Handling
  • Tube Outside Diameter: 10 mm
  • Connection 2 Size: M16x1.5 mm Thread
  • Connection 1 Size: 9.5 mm Hose I.D., 3/8 inch Hose I.D., -6 (Size)
  • Port Type: DKOL
  • Division: Polymer Hose Division Europe
  • Body Material: Stainless Steel
  • Specifications Met: ISO 12151-2-SWE-L
  • Fitting Length: 60 mm (see drawing legend A)
  • Connection Length: 37 mm (see drawing legend B)
  • Drop Length: 19 mm (see drawing legend E)
  • For Fluid Type: Air (General Industrial Air), Coolants (Glycol), Fuels - Check fuel type with our catalogue chart., Lubricants (Oils), Petroleum Hydraulic Fluids (Petroleum & Water-Glycol Base), Water
Safety Warning

Item Information

Parker 82 Series "Push-Lok®" Fittings are push-on, barb-style field-attachable hydraulic fittings that allow users to quickly and easily make hose assemblies right on the job site without special tools. When coupled with Parker’s Push-Lok hoses, 82 series fittings deliver convenience and shorter assembly times, as no clamp is required. Reusable 82 Series fittings feature a one-piece construction for reduced complexity and less chance of leakage. Compatible with the Push-Lok family of multipurpose hoses, 82 series fittings can be used with high temperature, dry air, hot water, fire-resistant, and higher pressure hoses. Offered in a wide range of end configurations and in sizes ranging from size -4 /DN 6) to size -16 (DN 25), 82 Series fittings are available in steel, brass or stainless steel steel. Applications include pneumatics, petroleum-base fluids, antifreeze, diesel, and phosphate ester.

Markets:
• Machine Tools
• Paper Industry
• Injection Moulding Machines
• Ground Support Equipment
• Chemical Industry
• Transfer Lines
• PET Blow Forming Machines
• Robots and Welding Installations
• Power electronics

Features/Benefits:
• Can be assembled in field with wrenches
• Imperial HEX
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Pneumatic
• Antifreeze solutions
• Diesel fuels
• Phosphate ester
• Dry air and water

Compatible Hoses:
• 801PLUS
• 801RH
• 804
• 821FR
• 830M
• 836
•837BM
• 8337PU
• 838M
• 846

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513