Push On Field Attachable Hydraulic Hose Fitting - 82 Series - Europe | #39B82-15-8B


LOADING IMAGES
39B82-15-8B

Push On Field Attachable Hydraulic Hose Fitting - 82 Series - Europe | #39B82-15-8B

Configure hose assemblies quickly and easily in the field without special tools with Parker’s 82 series one-piece, push-on field-attachable hydraulic fittings.


Technical Specifications

  • Body Material: Brass
  • Hose I.D. (size): -8
  • Connection 2 Type: Female Metric L - Swivel Compact (Ball Nose for 24° or 60° Cone)
  • Shape: Elbow 45°
  • Port Connection: 15 mm
  • Hex Type: Metric
  • Hex Size: 27 mm (see drawing legend W)
  • Tube Outside Diameter: 15 mm
  • Fitting Length: 54 mm (see drawing legend A)
  • Drop Length: 18 mm (see drawing legend E)
  • For Fluid Type: Air (General Industrial Air), Coolants (Glycol), Fuels - Check fuel type with our catalogue chart., Lubricants (Oils), Petroleum Hydraulic Fluids (Petroleum & Water-Glycol Base), Water
  • Brand: Parker
  • Connection 2 Type: Female, Metric L, Swivel, 24°/ 60° Cone
  • Shape: Elbow 45°
  • Division: Polymer Hose Division Europe
  • Industry: Industrial Manufacturing Equipment
  • Port Type: DKR
  • Application: Machine Tools, Injection Moulding Machines, Paper Machines, Transfer Lines
  • Specifications Met: BS 5200-A
  • Technology: Fluid & Gas Handling
  • Product Type: Barbed Fittings|Push-Lok Hose Fittings
  • Body Material: Brass
  • Connection 1 Size: 12.7 mm Hose I.D., 1/2 inch Hose I.D., -8 (Size)
  • Connection 1 Type: Hose
  • Maximum Operating Pressure: n/a, 28 bar
  • Connection Length: 28 mm (see drawing legend B)
  • Connection 2 Size: M22x1.5 mm Thread
Safety Warning

Item Information

Parker 82 Series "Push-Lok®" Fittings are push-on, barb-style field-attachable hydraulic fittings that allow users to quickly and easily make hose assemblies right on the job site without special tools. When coupled with Parker’s Push-Lok hoses, 82 series fittings deliver convenience and shorter assembly times, as no clamp is required. Reusable 82 Series fittings feature a one-piece construction for reduced complexity and less chance of leakage. Compatible with the Push-Lok family of multipurpose hoses, 82 series fittings can be used with high temperature, dry air, hot water, fire-resistant, and higher pressure hoses. Offered in a wide range of end configurations and in sizes ranging from size -4 /DN 6) to size -16 (DN 25), 82 Series fittings are available in steel, brass or stainless steel steel. Applications include pneumatics, petroleum-base fluids, antifreeze, diesel, and phosphate ester.

Markets:
• Machine Tools
• Paper Industry
• Injection Moulding Machines
• Ground Support Equipment
• Chemical Industry
• Transfer Lines
• PET Blow Forming Machines
• Robots and Welding Installations
• Power electronics

Features/Benefits:
• Can be assembled in field with wrenches
• Imperial HEX
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Pneumatic
• Antifreeze solutions
• Diesel fuels
• Phosphate ester
• Dry air and water

Compatible Hoses:
• 801PLUS
• 801RH
• 804
• 821FR
• 830M
• 836
•837BM
• 8337PU
• 838M
• 846

Read More Show Less

CAD Drawings + Files

Part Number
39B82-15-8B IGS IPT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513