Hose Cut-Off Tools | #871522


LOADING IMAGES
871522

Hose Cut-Off Tools | #871522 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Type: Handycut - Hose Cut-Off Tool
  • Hose Inside Diameter: 1/4 to 3/4 inch
Safety Warning

Item Information

Handykut is a portable tool designed for efficient cutting of hose. Once Handykut is positioned onto a flat surface by clamps or by locking it in a vise, properly align the hose in a radius and cut it with a hacksaw. The Handykut is 6” wide by 18” long by 6” high with a weight of 10 lbs.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Sharp and precise cutting tools
• Lightweight design
• Properly aligns hose for accurate hose assemblies

Applications:
• Enables any user to make factory-quality hose assemblies

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583