PUREWash Hose Series 7685 | #7685-6-YEL-RL


LOADING IMAGES
7685-6-YEL-RL

PUREWash Hose Series 7685 | #7685-6-YEL-RL

PUREWash Series 7685 is a high pressure washdown hose that can be used in virtually every type of food and beverage processing plant and in general industrial applications.


Technical Specifications

  • Hose I.D. (mm): 9.5
  • Minimum Working Temperature (C): -40
  • Minimum Working Temperature (F): -40
  • Hose I.D. (inch): 0.375
  • Cover Color: Yellow
  • Hose O.D. (inch): 0.765
  • Maximum Working Temperature (F): 250
  • Maximum Working Temperature (C): 121
  • Application: Equiment Sanitation, Preventative Maintenance
  • Standard Package Quantity: 500 ft reel
  • Hose O.D. (mm): 19.43
  • Hose Inner Tube Material: Black, Ethylene Propylene Diene Monomer (EPDM)
  • Cover Structure: Smooth
  • Minimum Operating Temperature: -40 °F
  • Cover Color: Gray, Yellow
  • Media: Food & Beverage (Food & Beverage Processing Plants)
  • Specifications Met: n/a
  • Inside Diameter: 0.375 inch, 9.5 mm
  • Compatible Fitting: HY Series
  • Hose Reinforcement Material: 4 Plies
  • Outside Diameter: 0.765 inch, 19.43 mm
  • Weight: 0.21 lb/ft, 0.31 kg/ft
  • Minimum Bend Radius: 102 mm, 4 inch
  • Maximum Operating Pressure: 103 bar, 1500 psi
  • Application: Food Transfer
  • Maximum Operating Temperature: 121 °C, 250 °F
Safety Warning

Item Information

As part of Parker’s PURE Food and Beverage Hose line, PUREWash Series 7685 high pressure washdown hose can be used in virtually every type of food and beverage processing plant. Sanitation of equipment and work areas is critical in packing houses, hot processing plants, breweries, dairies, wineries, and general industrial applications. Cleaning and purification practices require a commitment to preventative maintenance. This in turn extends the life of equipment and productivity.
Markets:

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583