PUREWash Hose Series 7680 | #7680-16-WHT-RL


LOADING IMAGES
7680-16-WHT-RL

PUREWash Hose Series 7680 | #7680-16-WHT-RL

PUREWash Series 7680 hose can be used in virtually every type of food and beverage processing plant. The tube is FDA compliant (not to be used in food transfer) and the cover is non-marking and also available in blue for a cleaner look.


Technical Specifications

  • Minimum Working Temperature (C): -40
  • Hose I.D. (inch): 1
  • Maximum Working Temperature (C): 100
  • Minimum Working Temperature (F): -40
  • Hose I.D. (mm): 25.4
  • Maximum Working Temperature (F): 212
  • Application: Equiment Sanitation, Preventative Maintenance
  • Cover Color: White
  • Hose O.D. (mm): 36.5
  • Hose O.D. (inch): 1.438
  • Standard Package Quantity: 300 ft reel
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Cover Color: White, Blue
  • Media: Food & Beverage (Food & Beverage Processing Plants)
  • Specifications Met: n/a
  • Inside Diameter: 1 inch, 25.4 mm
  • Compatible Fitting: HY Series
  • Hose Reinforcement Material: 4 Plies
  • Outside Diameter: 1.438 inch, 36.5 mm
  • Weight: 0.52 lb/ft, 0.24 kg/m
  • Minimum Bend Radius: 8 inch, 203 mm
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Application: n/a
  • Hose Inner Tube Material: Smooth
  • Maximum Operating Temperature: 212 °F, 100 °C
Safety Warning

Item Information

As part of Parker’s PURE Food and Beverage Hose line, PUREWash Series 7680 washdown hose can be used in virtually every type of food and beverage processing plant. Sanitation of equipment and work areas is critical in packing houses, hot processing plants, breweries, dairies, wineries, and general industrial applications. Cleaning and purification practices require a commitment to preventative maintenance. This in turn extends the life of equipment and productivity.
Markets:
• Food & Beverage
Features/Benefits:
• FDA compliant tube (not to be used in food contact/transfer)
• Enhanced printed layline
• Non-marking covers
• Additional blue cover in product offering for a cleaner look
• Compatible with Parkrimp crimpers or variable crimpers. Please refer to Crimpsource for specifications.

Applications:
• Food and beverage processing plants
• Equipment sanitation
• Preventative maintenance

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583