PURESPTFE Hose Series 7660P | #7660P-1500


LOADING IMAGES
7660P-1500

PURESPTFE Hose Series 7660P | #7660P-1500

PUREPTFE Series 7660 is a high-quality delivery and suction hose designed to convey various chemicals, cosmetics, foods, and pharmaceutical materials. Tube material consists of premium PTFE which has exceptional temperature tolerance.


Technical Specifications

  • Hose I.D. (inch): 1.5
  • Meets Industry Specifications: FDA, CE, 3A, USP, ISO, REACH, GMP
  • Application: Chemical, Pharmaceutical, Cosmetics Transfer
  • Hose O.D. (inch): 2
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Minimum Bend Radius: 7.48 inch, 190 mm
  • Media: Chemicals, Pharmaceutical Fluids (Cosmetics)
  • Specifications Met: CE, EX, FDA, GMP, ISO, REACH, USP
  • Inside Diameter: 38 mm
  • Application: Chemical Transfer, Pharmaceutical, Cosmetics
  • Hose Reinforcement Material: Stainless Steel Wire Helix, Synthetic Plies
  • Outside Diameter: 51 mm
  • Vacuum Pressure Rating: 26.5 Inch-Hg, 90 kPa
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Minimum Burst Pressure: 600 psi, 40 bar
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Weight: 0.83 lb/ft, 1.24 kg/m
  • Cover Material: Low Friction Material
  • Cover Color: White
  • Hose Inner Tube Material: Black, Conductive, Polytetrafluoroethylene (PTFE)
Safety Warning

Item Information

As part of Parker’s PURE™ Food and Beverage Hose line, PUREPTFE Series 7660P is a high-quality delivery and suction hose designed for chemicals and solvents. This series is designed to convey various chemicals, cosmetics, foods, and pharmaceutical materials. Not intended for use with chlorine trifluoride, chlorine/fluoride gas, human fluids, liquid alkalis, and oxygen difluoride. The corrugated white cover, with it's unique conductive chips, is comprised of low friction materials and is non marking when needing to drag across a surface. Our color coded hose allows for simple product selection and is built to withstand harsh processing applications, where hoses are subject to multiple cycles of sanitary cleaning methods, like clean-in-place (CIP) a simplification process using aggressive cleaning agents and high temperatures to maintain sanitary conditions. Produced on stainless steel mandrels the clean innertube is made of FDA-compliant materials and applied in a seamless manner to eliminate voids or gaps where bacteria could accumulate. Series 7660P's conductive tube consists of premium PTFE which has exceptional temperature tolerance.

Markets:
• Pharmaceutical
• Cosmetics
• Food
Features/Benefits:
• PURE hose is color coded for simple product selection
• FDA compliant innertube
• Multiple cover options
Applications:
• Various chemicals
• Cosmetics
• Pharmaceutical materials

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583