PUREFood Hose Series 7640P | #7640P-2000


LOADING IMAGES
7640P-2000

PUREFood Hose Series 7640P | #7640P-2000

PUREFood Series 7640P is a high quality, flexible delivery and suction hose. This series is designed to convey cooking oils and fat, dairy products, and oily sauces. The tube material consists of premium nitrile (NBR).


Technical Specifications

  • Hose I.D. (inch): 2
  • Application: Food Transfer
  • Hose O.D. (inch): 2.52
  • Meets Industry Specifications: FDA, BFR, DM, MHLW, CE, 3A, REACH
  • Minimum Bend Radius: 3.94 inch, 100 mm
  • Media: Food & Beverage (Cooking Oils & Fat), Food & Beverage (Dairy Products), Food & Beverage (Oily Sauces)
  • Specifications Met: BfR, DM, EX, FDA, GMP, MHLW, REACH
  • Inside Diameter: 51 mm
  • Application: Dairy Products, Cooking Oils & Fat, Oily Sauces
  • Hose Reinforcement Material: Galvanized Wire Helix, Synthetic Plies
  • Outside Diameter: 66 mm
  • Vacuum Pressure Rating: 26.5 Inch-Hg, 90 kPa
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Minimum Burst Pressure: 450 psi, 30 bar
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Weight: 1.27 lb/ft, 1.9 kg/m
  • Cover Material: Low Friction Material
  • Hose Inner Tube Material: White, Phtalates Free, Nitrile
Safety Warning

Item Information

As part of Parker’s PURE Food and Beverage Hose line, PUREFood Series 7640P is a high quality and flexible delivery and suction hose. Our color coded hose allows for simple product selection and is built to withstand harsh processing applications, where hoses are subject to multiple cycles of sanitary cleaning methods, like clean-in-place (CIP) a simplification process using aggressive cleaning agents and high temperatures to maintain sanitary conditions. Produced on stainless steel mandrels the clean innertube is made of FDA-compliant materials and applied in a seamless manner to eliminate voids or gaps where bacteria could accumulate. This series is designed to convey cooking oils and fat, dairy products, and oily sauces. The tube material consists of premium nitrile (NBR).
Markets:
• Food & Beverage
Features/Benefits:
• PURE hose is color coded for simple product selection
• FDA compliant innertube
• Smooth, high-grade vulcanized rubber cover
Applications:
• Dry abrasives
• cooking oils & fat
• dairy products
• oily sauces

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583