PUREBev Hose Series 7630PL | #7630PL-4000


LOADING IMAGES
7630PL-4000

PUREBev Hose Series 7630PL | #7630PL-4000

PUREBev Series 7630PL featuring our PLUS cover confirms exceptional quality. This extra flexible, light weight delivery and suction hose is designed for non-fatty food products including beer and wine. Tube consist of premium Butyl and UHMWPE materials.


Technical Specifications

  • Hose I.D. (inch): 4
  • Vacuum Rating (inch of Hg): 26.5
  • Hose Inner Tube Material: White, Phtalates Free, Butyl
  • Hose Reinforcement Material: Synthetic Plies, Thermoplastic Wire Helix
  • Cover Structure: Deeply Corrugated, Smooth
  • Cover Color: Red (red outer thermoplastic helix nested within the rubber cover)
  • Cover Material: Rubber (red outer thermoplastic helix nested within the rubber cover)
  • Minimum Bend Radius: 7.87 inch, 200 mm
  • Media: Food & Beverage (Beer), Food & Beverage (Consumable Liquids), Food & Beverage (Wine)
  • Specifications Met: 3A, CE, DM, FDA, GMP, MHLW, REACH
  • Inside Diameter: 102 mm
  • Application: Beverage
  • Vacuum Pressure Rating: 90 kPa
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Minimum Burst Pressure: 450 psi, 30 bar
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Temperature: 248 °F, 120 °C
  • Weight: 2.46 lb/ft, 3.66 kg/m
Safety Warning

Item Information

As part of Parker’s PURE Food and Beverage Hose line, PUREBev Series 7630PL is a deeply corrugated, high quality, low permeation, flexible delivery and suction hose. Our color coded hose allows for simple product selection and is built to withstand harsh processing applications, where hoses are subject to multiple cycles of sanitary cleaning methods, like clean-in-place (CIP) a simplification process using aggressive cleaning agents and high temperatures to maintain sanitary conditions. Produced on stainless steel mandrels the clean innertube is made of FDA-compliant materials and applied in a seamless manner to eliminate voids or gaps where bacteria could accumulate. Series 7630PL featuring our PLUS cover confirms exceptional quality and is designed for a wide variety of non-fatty food products including beer and wine and consumable liquids. Tube materials consist of premium Butyl and UHMWPE materials.
Markets:
• Food & Beverage
Features/Benefits:
• PURE hose is color coded for simple product selection
• FDA compliant innertube
• Low permeation
• PLUS Cover
Applications:
• Beer
• Wine
• Potable water

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583