PUREBev Hose Series 7630P | #7630P-1000


LOADING IMAGES
7630P-1000

PUREBev Hose Series 7630P | #7630P-1000

PUREBev Series 7630P features our PRO cover and is designed to convey beer, wine, potable water and other food and beverage applications. Tube materials consist of premium Butyl and UHMWPE materials.


Technical Specifications

  • Hose I.D. (inch): 1
  • Meets Industry Specifications: FDA, DM, CE, 3A, MHLW, REACH, GMP
  • Hose O.D. (inch): 1.5
  • Application: Beverage Transfer
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Minimum Bend Radius: 4.13 inch, 105 mm
  • Media: Food & Beverage (Beer), Food & Beverage (Consumable Liquids), Food & Beverage (Wine)
  • Specifications Met: 3A, CE, DM, FDA, GMP, MHLW, REACH
  • Inside Diameter: 25.4 mm
  • Application: Beverage (Beer), Beverage (Wine), Consumable Liquids
  • Hose Reinforcement Material: Galvanized Wire Helix, Synthetic Plies
  • Outside Diameter: 38 mm
  • Vacuum Pressure Rating: 26.5 Inch-Hg, 90 kPa
  • Maximum Operating Pressure: 250 psi, 16 bar
  • Minimum Burst Pressure: 900 psi, 60 bar
  • Maximum Operating Temperature: 248 °F, 120 °C
  • Weight: 0.61 lb/ft, 0.91 kg/m
  • Cover Material: Low Friction Material
  • Hose Inner Tube Material: White, Phtalates Free, Butyl
Safety Warning

Item Information

As part of Parker’s PURE Food and Beverage Hose line, PUREBev Series 7630P featuring our PRO cover is a high quality, low permeation, flexible delivery and suction hose. Our color coded hose allows for simple product selection and is built to withstand harsh processing applications, where hoses are subject to multiple cycles of sanitary cleaning methods, like clean-in-place (CIP) a simplification process using aggressive cleaning agents and high temperatures to maintain sanitary conditions. Produced on stainless steel mandrels the clean innertube is made of FDA-compliant materials and applied in a seamless manner to eliminate voids or gaps where bacteria could accumulate. Series 7630P is designed to convey beer, wine, potable water and many other food and beverage applications. Tube materials consist of premium Butyl and UHMWPE materials. Our PRO cover is abrasion resistant, corrugated, non-marking, low friction and easy to clean.
Markets:
• Food & Beverage
Features/Benefits:
• PURE hose is color coded for simple product selection
• FDA compliant innertube
• Low permeation
• PRO cover
Applications:
• Alcohol/ spirits (concentration up to 96%)
• Beer
• Wine
• Potable water

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583