PUREBev Hose Series 7630 | #7630-1000


LOADING IMAGES
7630-1000

PUREBev Hose Series 7630 | #7630-1000

PUREBev Series 7630 is a flexible delivery and suction hose designed to convey beer, wine, potable water and other food and beverage applications. Tube materials consist of premium Butyl and UHMWPE materials.


Technical Specifications

  • Hose I.D. (inch): 1
  • Meets Industry Specifications: FDA, DM, CE, 3A, MHLW, REACH, GMP
  • Hose O.D. (inch): 1.5
  • Application: Beverage Transfer
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Minimum Bend Radius: 3.94 inch, 100 mm
  • Media: Food & Beverage (Alcohol/Spirits [concentration up to 96%]), Food & Beverage (Beer), Food & Beverage (Wine), Water (Potable Water)
  • Specifications Met: 3A, CE, DM, FDA, GMP, MHLW, REACH
  • Inside Diameter: 25 mm
  • Application: Beverage (Beer), Beverage (Wine), Consumable Liquids
  • Hose Reinforcement Material: Galvanized Wire Helix, Synthetic Plies
  • Outside Diameter: 40 mm
  • Vacuum Pressure Rating: 26.5 Inch-Hg, 90 kPa
  • Maximum Operating Pressure: 250 psi, 16 bar
  • Minimum Burst Pressure: 750 psi, 48 bar
  • Maximum Operating Temperature: 248 °F, 120 °C
  • Weight: 0.69 lb/ft, 1.03 kg/m
  • Cover Structure: Smooth
  • Hose Inner Tube Material: White, Phtalates Free, Butyl
Safety Warning

Item Information

As part of Parker’s PURE Food and Beverage Hose line, PUREBev Series 7630 is a high quality, low permeation, flexible delivery and suction hose. Our color coded hose allows for simple product selection and is built to withstand harsh processing applications, where hoses are subject to multiple cycles of sanitary cleaning methods, like clean-in-place (CIP) a simplification process using aggressive cleaning agents and high temperatures to maintain sanitary conditions. Produced on stainless steel mandrels the clean innertube is made of FDA-compliant materials and applied in a seamless manner to eliminate voids or gaps where bacteria could accumulate. Series 7630 is designed to convey beer, wine, potable water and many other food and beverage applications. Tube materials consist of premium Butyl and UHMWPE materials.
Markets:
• Food & Beverage
Features/Benefits:
• PURE hose is color coded for simple product selection
• FDA compliant innertube
• Low permeation
Applications:
• Alcohol/ spirits (concentration up to 96%)
• Beer
• Wine
• Potable water

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583