PTFE AWG Tubing | #TFT05-NT


LOADING IMAGES
TFT05-NT

PTFE AWG Tubing | #TFT05-NT

PTFE AWG (American Wire Gauge) Tubing is designed for electrical insulation applications that require high-temperature resistance (withstands soldering), chemical and abrasion resistance.


Technical Specifications

  • Product Type: AWG
  • Tube Inside Diameter: 0.185
  • Tube Wall Thickness: 0.015
  • Standard Pack Qty (ft): random length coils
  • Order Size: AWG05 Thin Wall
  • Specifications Met: AMS 3653G, FDA 21 CFR 177.1550, ASTM D3295, Class 2, USP Class VI, AMS 3655, CSA 9032-01 300V
  • Application: Electrical Insulation, Medical, Fluid Handling, Semiconductor
  • Tube Inside Diameter: 0.185 inch, 4.7 mm
  • Tube Outside Diameter: 5.4 mm, 0.215 inch
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Compatible Fitting: TrueSeal™, Compression, Compress-Align®
  • Media: Chemicals, Hydraulic Fluids (High Temperature), Water
  • Color: Natural (colors available upon request)
  • Weight: 0.0088 lb/ft, 0.0131 kg/m
  • Tube Material: Polytetrafluoroethylene (PTFE)
  • Size: AWG 5
  • Length per Package: Random Length Coils ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

PTFE AWG Tubing for electrical insulation applicationsis most often used in electrical insulation applications. A PTFE tube has a non-stick surface that eliminates media buildup. In electrical applications, AWG tubing is placed over wire/cable as a protective cover that prevents electrical discharge and heat dissipation.  PTFE AWG Tubing is sometimes referred to as “Spaghetti Tubing” or “American Wire Gauge Tubing”. It is supplied in natural and available as a custom run in ten different colors. Tubing is available in Standard Wall, Light Wall, Thin Wall and Heavy Wall designs and is the best chemical resistant tubing Parker offers.

Markets:
• Electrical
• Life Science
• Industrial  

Features/Benefits:
• Exceptional resistance to extreme heat or cold
• Best chemical and corrosion resistance
• Lowest coefficient of friction of all plastics
• Superior dielectric strength
• Non-wetting and non-leaching
• Odorless and tasteless makes it ideal for food and beverage applications
• Excellent flex life
• Laser markable
• Resists ultra-violet rays
• Self-extinguishing plastic  

Applications:
• Electrical insulation
• Circuit boards
• Wire insulation
• Protective covering
• Strain relief
• Introducer
• Stent delivery
• Cable liner
• Spacer  

Certifications/Compliance:
• AMS 3653
• 21 CFR 177.1550 Compliant
• USP Class VI Compliant
• Light Wall (TFL) – ASTM D3295 Class 1
• Thin Wall (TFT) – ASTM D3295 Class 2, AMS 3655, CSA 9032-01 300V
• Standard Wall (TFS)  - CSA 9032-01 600V
• Heavy Wall (TFH) – ASTM D3295, Class 4

Technical Specifications:
• Extruded from virgin PTFE (Polytetrafluoroethylene)
• Chemical Resistance: Fluoropolymers withstand most chemicals and solvents except for Elemental Sodium, Elemental Potassium, and Elemental Lithium. Elemental Sodium will remove the fluorine from the polymer molecule and the other metals have a similar affect.
• All dimensions are nominal
• Continuous lengths and colors available as a custom run - Contact customer service
• Qualified with fittings from Parker Fluid System Connectors Division Fittings (See Brass Composite and Thermoplastic Fittings and Valves Catalog CAT3501E USA)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563