PTFE Hose - 919 Series | #919J-12-RED


LOADING IMAGES
919J-12-RED

PTFE Hose - 919 Series | #919J-12-RED

Smoothbore PTFE Hose with a steam cleanable Silicone Jacket provides a smooth, protective cover over the stainless wire reinforcement.


Technical Specifications

  • Hose Type: Silicone Jacket, Natural
  • Size: -12
  • Length: Random
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4:1
  • Media: Air, Chemicals (Adhesive), Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: FDA 21 CFR 177.1550, SAE 100R1, Type 4A
  • Maximum Operating Pressure: 1200 psi, 8.3 MPa, 83 bar
  • Maximum Operating Temperature: 450 °F, 232 °C
  • Minimum Bend Radius: 7-1/2 inch, 191 mm
  • Compatible Fitting: 91N Series
  • Inside Diameter: 5/8 inch, 16 mm
  • Application: Chemical Transfer, Foam Mixers, Adhesive Dispensing, High Temperature Applications, High Temperature Hydraulics
  • Product Type: PTFE Hose
  • Cover Material: Silicone, Extruded Silicone
  • Weight: 0.29 lb/ft, 0.43 kg/m
  • Hose Inner Tube Material: Natural, Polytetrafluoroethylene (PTFE)
  • Vacuum Pressure Rating: 12 Inch-Hg, 305 mm-Hg
  • Size: -12
  • Hose Reinforcement Material: Braid of Stainless Steel
  • Outside Diameter: 0.910 inch, 23.1 mm
  • Product Style: Smoothbore

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Chemical Resistant PTFE hoses have exceptional chemical compatibility and handle temperatures as high as +450°F, except in jacketed designs. PTFE Braided hoses are used in numerous applications including, but not limited to, chemical transfer lines, high temperature general hydraulics, and coolant lines. The PTFE core tube resists moisture and offers the lowest coefficient of friction of any known plastic, therefore minimizing pressure drops and deposits.

Parker 919B PTFE Hoses should be used when conveying non-conducting fluids such as oils, paints, fuels, or steam.

Parker’s stainless steel braided PTFE hoses are available with silicone or polyurethane jackets..

Markets:
• Fluid Handling
• Medical
• Oilfield Service
• Transportation
• Military
• Compressed Gas

Features/Benefits:
•PTFE lines provide excellent chemical compatibility for successful chemical transfer between lines
• Handles extreme temperatures from -100°F to +450°F
• Resists moisture
• Low friction minimizes pressure drops and deposits
• Steam cleanable
• Available with extruded silicone jacket to provide a clean, smooth cover (919J)
• Available with non-marring, abrasion-resistant polyurethane jacket to shield the stainless steel wire reinforcement against wear, fraying and contaminants (919U)

Applications:
• Chemical Transfer Lines
• General Hydraulics
• Compressed Air/Gases
• Adhesive Dispensing
• Coolant Lines
• Medical Gases

Technical Specifications:• Use hose type 919B with static-dissipative core tube when conveying non-conducting fluids such as oils, paints, fuels, steam, etc.
• Hoses with covers must be skived prior to fitting attachment
• Burst pressure is 4x max working pressure at 73°F (23°C)
• Hose I.D. is nominal
• Hose O.D. is maximum
• Other colors available upon request

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$30.32 /ft

Quantity:
 
Shipping: Usually Ships within  14   business days
Extended Price: 1 X $30.32 = 30.32
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563