PTFE Hose - 919 Series | #919BJ-10-ORG


LOADING IMAGES
919BJ-10-ORG

PTFE Hose - 919 Series | #919BJ-10-ORG

Static Dissipative PTFE Hose with a steam cleanable Silicone Jacket provides a smooth, protective cover over the stainless wire reinforcement.


Technical Specifications

  • Hose Type: Silicone Jacket, Static Dissipative
  • Size: -10
  • Length: Random
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: 4:1
  • Media: Air, Chemicals (Adhesive), Coolants, Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: SAE 100R1, Type 4B
  • Maximum Operating Pressure: 1500 psi, 10.3 MPa, 103 bar
  • Maximum Operating Temperature: 450 °F, 232 °C
  • Minimum Bend Radius: 6-1/2 inch, 165 mm
  • Compatible Fitting: 91N Series
  • Inside Diameter: 1/2 inch, 12.5 mm
  • Application: Chemical Transfer, Compressed Air/Gases, Adhesive Dispensing, Cooling Lines, High Temperature Hydraulics
  • Weight: 0.24 lb/ft, 0.35 kg/m
  • Product Type: PTFE Hose
  • Cover Material: Silicone, Extruded Silicone
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE) Static Dissipative
  • Size: -10
  • Vacuum Pressure Rating: 28 Inch-Hg, 711 mm-Hg
  • Hose Reinforcement Material: Braid of Stainless Steel
  • Outside Diameter: 0.780 inch, 19.8 mm
  • Product Style: Smoothbore
Safety Warning

Item Information

Parker's Chemical Resistant PTFE hoses have exceptional chemical compatibility and handle temperatures as high as +450°F, except in jacketed designs. PTFE Braided hoses are used in numerous applications including, but not limited to, chemical transfer lines, high temperature general hydraulics, and coolant lines. The PTFE core tube resists moisture and offers the lowest coefficient of friction of any known plastic, therefore minimizing pressure drops and deposits.

Parker 919B PTFE Hoses should be used when conveying non-conducting fluids such as oils, paints, fuels, or steam.

Parker’s stainless steel braided PTFE hoses are available with silicone or polyurethane jackets..

Markets:
• Fluid Handling
• Medical
• Oilfield Service
• Transportation
• Military
• Compressed Gas

Features/Benefits:
•PTFE lines provide excellent chemical compatibility for successful chemical transfer between lines
• Handles extreme temperatures from -100°F to +450°F
• Resists moisture
• Low friction minimizes pressure drops and deposits
• Steam cleanable
• Available with extruded silicone jacket to provide a clean, smooth cover (919J)
• Available with non-marring, abrasion-resistant polyurethane jacket to shield the stainless steel wire reinforcement against wear, fraying and contaminants (919U)

Applications:
• Chemical Transfer Lines
• General Hydraulics
• Compressed Air/Gases
• Adhesive Dispensing
• Coolant Lines
• Medical Gases

Technical Specifications:• Use hose type 919B with static-dissipative core tube when conveying non-conducting fluids such as oils, paints, fuels, steam, etc.
• Hoses with covers must be skived prior to fitting attachment
• Burst pressure is 4x max working pressure at 73°F (23°C)
• Hose I.D. is nominal
• Hose O.D. is maximum
• Other colors available upon request

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563