High Pressure Fittings for PTFE High Pressure Hose - 94/95 Series | #10695-4-4


LOADING IMAGES
10695-4-4

High Pressure Fittings for PTFE High Pressure Hose - 94/95 Series | #10695-4-4

High Pressure 95 Series Female JIC 37° - Swivel - Straight


Technical Specifications

  • Connection 2 Size: 7/16"-20
  • Product Style: High Pressure 95 Series Female JIC 37° - Swivel - Straight
  • Length (inch): 1.48"
  • Hose I.D. (inch): 0.234"
  • Product Series: 95
  • Shape: Straight
  • Product Type: Hose Fittings

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

94/95N Series Fittings are permanent, crimp style, steel fittings that are used with Parflex high pressure PTFE hoses 944B or 955B. These fittings are designed to withstand the conditions presented in high temperature hydraulics, chemical transfer and compressed air and gas applications.

Markets:
• Fluid Handling
• Industrial
• Chemical
• Mobile Equipment

Features/Benefits:
• Capable of withstanding high pressures and temperatures for successful use in a wide range of applications
• Lead-in design
• Parkalign® dies
• Available in stainless steel

Applications:
• High temperature hydraulics
• Chemical transfer
• Compressed air/gases
• Paint

Read More Show Less

CAD Drawings + Files

Part Number
10695-4-4 IGS IPT JPG NEU STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563