High Pressure Fittings for PTFE High Pressure Hose - 94/95 Series | #10694-10-10


LOADING IMAGES
10694-10-10

High Pressure Fittings for PTFE High Pressure Hose - 94/95 Series | #10694-10-10

High Pressure 94 Series Female JIC 37° - Swivel - Straight


Technical Specifications

  • Product Style: High Pressure 94 Series Female JIC 37° - Swivel - Straight
  • Connection 2 Size: 7/8"-14
  • Length (inch): 2.33"
  • Hose I.D. (inch): 0.5"
  • Product Series: 94
  • Shape: Straight
  • Configuration: Hose to Port
  • Connection 1 Type: Hose
  • Connection 1 Size: 1/2 inch Hose I.D., -10 (Size), 12.5 mm
  • Connection 2 Type: Female, 37° Flare, Swivel
  • Connection 2 Size: 7/8"-14 inch Thread
  • Hex Size: 1 inch (see drawing legend J)
  • Product Type: Hose Fittings
  • Fitting Length: 2.33 inch (see drawing legend A), 59 mm
  • Connection Length: 1-5/16 inch Cut-off allowance (see drawing legend B), 33 mm
  • Maximum Operating Pressure: 4000 psi, 27.6 MPa, 276 bar
  • Technology: Fluid & Gas Handling
  • Brand: Parker
  • Specifications Met: n/a
  • For Fluid Type: Chemicals, Gases, Hydraulic Fluids, Air (Pneumatic Media), Steam, Water
  • Body Material: Steel
  • Coating: Chromium 6 Free-plated
  • Industry: Industrial Processing, Transportation, Semiconductor, Healthcare & Life Sciences, Food & Beverage, Industrial Manufacturing Equipment, Chemicals Processing
  • Division: Parflex Division
  • Application: Instrumentation, Sampling, Laboratory, Food Processing, Fluid Control, Public Works

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

94/95N Series Fittings are permanent, crimp style, steel fittings that are used with Parflex high pressure PTFE hoses 944B or 955B. These fittings are designed to withstand the conditions presented in high temperature hydraulics, chemical transfer and compressed air and gas applications.

Markets:
• Fluid Handling
• Industrial
• Chemical
• Mobile Equipment

Features/Benefits:
• Capable of withstanding high pressures and temperatures for successful use in a wide range of applications
• Lead-in design
• Parkalign® dies
• Available in stainless steel

Applications:
• High temperature hydraulics
• Chemical transfer
• Compressed air/gases
• Paint

Read More Show Less

CAD Drawings + Files

Part Number
10694-10-10 IGS IPT JPG NEU STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563