Permanent Fittings for 939/939B PTFE Hose – 93N Series | #1JC93N-16-16


LOADING IMAGES
1JC93N-16-16

Permanent Fittings for 939/939B PTFE Hose – 93N Series | #1JC93N-16-16

Seal-Lok Swivel Straight Short


Technical Specifications

  • Product Style: Female Seal-Lok - Swivel
  • Length (inch): 2.61"
  • Connection 2 Size: 1-7/16"-12
  • Hose I.D. (inch): 1"
  • Product Series: 93N
  • Shape: Straight Short
  • Configuration: Hose to Port
  • Connection 1 Type: Hose
  • Connection 1 Size: 3/4 inch Hose I.D., -16 (Size), 25.4 mm
  • Connection 2 Type: Female, Seal-Lok®, Swivel
  • Connection 2 Size: 1-7/16"-12 inch Thread
  • Hex Size: 1-1/2 inch (see drawing legend H)
  • Hex Size 1: 1-5/8 inch (see drawing legend J)
  • Product Type: Hose Fittings
  • Fitting Length: 2.61 inch (see drawing legend A), 66.2 mm
  • Connection Length: n/a Cut-off allowance (see drawing legend B), n/a
  • Maximum Operating Pressure: 1500 psi (Dependent on hose), 10.3 MPa, 103.0 bar
  • Technology: Fluid & Gas Handling
  • Brand: Parker
  • Specifications Met: n/a
  • For Fluid Type: Steam, Water, Chemicals, Gases, Hydraulic Fluids, Air (Pneumatic Media)
  • Body Material: Steel
  • Coating: Chromium 6 Free-plated
  • Division: Parflex Division
  • Application: Instrumentation, Sampling, Laboratory, Food Processing, Fluid Control

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 93N Series fittings are used with convoluted, medium pressure PTFE hoses from the Parflex division. Our wide selection of crimp fittings for PTFE hoses include, but are not limited to, NPT, JIC and Seal-Lok™ designs with many fittings available in Stainless Steel for corrosive applications. The fittings have a lead-in feature at the base to simplify proper hose insertion and can be crimped with any of the Parkrimp machines. The dies for these crimpers include Parker's exclusive Parkalign® system, featuring a positive-stop design that positions the fitting in the die for a perfect crimp every time.

Markets:
• Industrial
• Air & Gas compressors
• Packaging machinery
• Printing and marking equipment

Features/Benefits:
• Lead-in design
• Parkalign® dies

Applications:
• Chemical transfer lines
• General hydraulics
• Hose applications requiring tight routings

Read More Show Less

CAD Drawings + Files

Part Number
1JC93N-16-16 IGS IPT JPG NEU STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563