PSUP Power Supply Modules - for use with Compax3M/TPDM Multi-Axis Servo Drives | #PSUP10D6USBM00


LOADING IMAGES
PSUP10D6USBM00

PSUP Power Supply Modules - for use with Compax3M/TPDM Multi-Axis Servo Drives | #PSUP10D6USBM00

PSUP10 power supply module is designed for use with Compax3M and TPD-M multi-axis servo drive systems and offer continous output rating of 10kVA. A single PSUP10 module can power several axes via a common DC-bus, sharing energy and saving cost.


Technical Specifications

  • Performance: 10kVA Cont / 20kVA Peak (up to 5 secs)
  • Product Series: TPD-M
  • Drive Axis Type: Multi-Axis Technology
  • Input Voltage: 480 VAC, 3*230 to 480 VAC
  • Maximum Output: PSUP10 : 10kVA @ 400/480VAC Input
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance
Safety Warning

Item Information

PSUP10-series power supply modules are designed for use with Compax3M and TPD-M multi-axis servo drive systems and offer a continous output rating of 10kVA. The base configuration consists of a common DC bus supply and multiple servo drive modules, connected through DC bus bars - permitting energy sharing between axes. This modular design provides flexiblity, plus cost and energy savings, and is particularly suitable for all centralised automation systems, such as those found in many packaging machines, where large numbers of drives are often required.
• Packaging machines      • Material forming machines      • Handling machines      • General automation

■ PSUP10D6USBM00 Multi-Axis Power Supply Overview:
• Power Supply Input Supply : 3x 230-480VAC
• Power Supply Output Voltage : 325-680VDC
• Power Supply Continuous Output Rating :
    - 6kVA @ 230VAC input
    - 10kVA @ 400/480VAC input
• Power Supply Peak Output Rating (<5 sec) :
    - 12kVA @ 230VAC input
    - 20kVA @ 400/480VAC input
• CE + UL/cUL Listed

Read More Show Less

CAD Drawings + Files

Part Number
PSUP10D6USBM00 ZIP

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859