PSK Series Refrigeration Controllers | #PSK233N7EXBS


LOADING IMAGES
PSK233N7EXBS

PSK Series Refrigeration Controllers | #PSK233N7EXBS

PSK233N7EXBS 230 VAC LT 2HP


Technical Specifications

  • Wiring: N/A
  • Cable Length: N/A
  • Mounting: N/A
  • Length (inch): N/A
  • Application: Low Temp 2 HP
  • Minimum Working Temperature (F): 32°
  • Communication Port: Serial Port
  • Connection: Extractable Terminal Blocks
  • Display Type: Digital LED
  • Controller Type: N/A
  • Maximum Operating Temperature (F): N/A
  • Degree of Protection (IP): 65
  • Maximum Working Temperature (F): 131°
  • Enclosure: N/A
  • Minimum Operating Temperature (F): N/A
  • Indicator Type: Alarm Buzzer
  • Type: Digital Thermostat
  • Input Voltage (VAC): 230 VAC
  • Number of Outputs: N/A
  • Input Voltage (VDC): N/A
  • Operating Humidity: 10%-90% Relative Humidy (Without Condensate)
  • Keypad/User Interface Option: N/A
  • Signal Output: 3 Relays: Compressor Relay- 30 Res. A @250 VAC, 12 FLA, 72 LRA (NO Contact), Defrost Relay- 8 Res. A @250 VAC, 2 FLA, 12 LRA (Change- Over Contact), Evaporator Fan Relay- 5 Res. A @250 VAC (NO Contact)
  • Number of Inputs: N/A
  • Operating Style: N/A
  • Pressure Range (psig): N/A
  • Sensor type: 2 (Cabinet Probe and Evaporator Probe) for PTC/ NTC Probes
  • Signal Input: 1 (Multi- Purpose / Door Switch) for NO/NC Contact (5v, 1 mA)
  • Division: Sporlan Division
Safety Warning

Item Information

There are several models to choose from starting with the PSK201 with simple logic and wiring (for base compressor and defrost control) to the PSK214 with multiple I/Os and evaporator fan management (for complex compressor, defrost and fan control).
A quick glance at the 3-1/2 digit display panel during operation shows the refrigerator status; which includes an alarm icon and temperature of the controlled space. Depending on the model, defrost control is handled by compressor stop or time/temperature based off of a real time clock.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599