PSK Series Refrigeration Controllers | #PSK221N5EXBS


LOADING IMAGES
PSK221N5EXBS

PSK Series Refrigeration Controllers | #PSK221N5EXBS

PSK221N5EXBS 115 VAC MT 1/2HP


Technical Specifications

  • Wiring: N/A
  • Cable Length: N/A
  • Mounting: N/A
  • Length (inch): N/A
  • Communication Port: Serial Port
  • Minimum Working Temperature (F): 32°
  • Display Type: Digital LED
  • Application: Medium Temp 1/2 HP
  • Maximum Operating Temperature (F): N/A
  • Connection: Extractable Terminal Blocks (Power Supply, Inputs and Output), 6 Pole Connector (Serial Port)
  • Maximum Working Temperature (F): 131°
  • Controller Type: N/A
  • Minimum Operating Temperature (F): N/A
  • Degree of Protection (IP): 65
  • Type: Digital Thermostat
  • Enclosure: N/A
  • Number of Outputs: N/A
  • Indicator Type: Alarm Buzzer
  • Operating Humidity: 10%-90% Relative Humidy (Without Condensate)
  • Input Voltage (VAC): 115 VAC
  • Sensor type: 1 (Cabinet Probe) for PTC/NTC Probes
  • Input Voltage (VDC): N/A
  • Keypad/User Interface Option: N/A
  • Signal Output: 1 Relay: Compressor Relay- 16 Res. A@ 250 VAC, 5 FLA, 30 LRA (Change- Over Contact)
  • Number of Inputs: N/A
  • Operating Style: N/A
  • Pressure Range (psig): N/A
  • Signal Input: N/A
  • Division: Sporlan Division
Safety Warning

Item Information

There are several models to choose from starting with the PSK201 with simple logic and wiring (for base compressor and defrost control) to the PSK214 with multiple I/Os and evaporator fan management (for complex compressor, defrost and fan control).
A quick glance at the 3-1/2 digit display panel during operation shows the refrigerator status; which includes an alarm icon and temperature of the controlled space. Depending on the model, defrost control is handled by compressor stop or time/temperature based off of a real time clock.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599