PSK Series Refrigeration Controllers | #PSK201N7


LOADING IMAGES
PSK201N7

PSK Series Refrigeration Controllers | #PSK201N7

PSK201N7 230 VAC MT 1.5HP


Technical Specifications

  • Wiring: N/A
  • Cable Length: N/A
  • Mounting: N/A
  • Length (inch): N/A
  • Connection: Screw Terminal Blocks (Power Supply, Input and Output)
  • Minimum Working Temperature (F): 32°
  • Display Type: Digital LED
  • Application: Medium Temp 1 1/2 HP
  • Indicator Type: N/A
  • Communication Port: N/A
  • Maximum Operating Temperature (F): N/A
  • Controller Type: N/A
  • Maximum Working Temperature (F): 131°
  • Degree of Protection (IP): 65
  • Minimum Operating Temperature (F): N/A
  • Enclosure: N/A
  • Type: Digital Thermostat
  • Input Voltage (VAC): 230 VAC
  • Number of Outputs: N/A
  • Input Voltage (VDC): N/A
  • Operating Humidity: 10%-90% Relative Humidy (Without Condensate)
  • Keypad/User Interface Option: N/A
  • Sensor type: 1 (Cabinet Probe) for PTC/NTC Probes
  • Number of Inputs: N/A
  • Signal Output: 1 Relay: Compressor Relay- 16 Res. A@ 250 VAC (Change- Over Contact); 5 FLA, 30 LRA
  • Operating Style: N/A
  • Pressure Range (psig): N/A
  • Signal Input: N/A
  • Division: Sporlan Division
Safety Warning

Item Information

There are several models to choose from starting with the PSK201 with simple logic and wiring (for base compressor and defrost control) to the PSK214 with multiple I/Os and evaporator fan management (for complex compressor, defrost and fan control).
A quick glance at the 3-1/2 digit display panel during operation shows the refrigerator status; which includes an alarm icon and temperature of the controlled space. Depending on the model, defrost control is handled by compressor stop or time/temperature based off of a real time clock.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599