PSK Series Refrigeration Controllers | #PSK201N5


LOADING IMAGES
PSK201N5

PSK Series Refrigeration Controllers | #PSK201N5

PSK201N5 115 VAC MT 1/2HP


Technical Specifications

  • Cable Length: N/A
  • Wiring: N/A
  • Length (inch): N/A
  • Mounting: N/A
  • Minimum Working Temperature (F): 32°
  • Connection: Screw Terminal Blocks (Power Supply, Input and Output)
  • Application: Medium Temp 1/2 HP
  • Display Type: Digital LED
  • Communication Port: N/A
  • Indicator Type: N/A
  • Controller Type: N/A
  • Maximum Operating Temperature (F): N/A
  • Degree of Protection (IP): 65
  • Maximum Working Temperature (F): 131°
  • Enclosure: N/A
  • Minimum Operating Temperature (F): N/A
  • Input Voltage (VAC): 115 VAC
  • Type: Digital Thermostat
  • Input Voltage (VDC): N/A
  • Number of Outputs: N/A
  • Keypad/User Interface Option: N/A
  • Operating Humidity: 10%-90% Relative Humidy (Without Condensate)
  • Number of Inputs: N/A
  • Sensor type: 1 (Cabinet Probe) for PTC/NTC Probes
  • Operating Style: N/A
  • Signal Output: 1 Relay: Compressor Relay- 16 Res. A@ 250 VAC (Change- Over Contact); 5 FLA, 30 LRA
  • Pressure Range (psig): N/A
  • Signal Input: N/A
  • Division: Sporlan Division
Safety Warning

Item Information

There are several models to choose from starting with the PSK201 with simple logic and wiring (for base compressor and defrost control) to the PSK214 with multiple I/Os and evaporator fan management (for complex compressor, defrost and fan control).
A quick glance at the 3-1/2 digit display panel during operation shows the refrigerator status; which includes an alarm icon and temperature of the controlled space. Depending on the model, defrost control is handled by compressor stop or time/temperature based off of a real time clock.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599