Proximity Sensor - PS | #01143ECD


LOADING IMAGES
01143ECD

Proximity Sensor - PS | #01143ECD

Magnetic Actuator


Technical Specifications

  • Switch Type: Actuator
  • Contact Rating: -
  • Maximum Switching Voltage: -
  • Maximum Switching Current: -
  • Maximum Operating Temperature: 105 °C
  • Minimum Operating Temperature: -40 °C
  • Ingress Protection Rating: -
  • Electrical Connection: -
  • Housing Material: Aluminum
  • Mounting Type: 1/4"-20 UNC-2A
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Model Number: Magnet Target
  • Sensor Type: Proximity

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The magnet actuator is an optional target for use with the PS65 proximity sensor.

Read More Show Less

CAD Drawings + Files

Part Number
01143ECD PDF STP

Ok

x

Related Documents

×

$18.00 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514