OBSOLETE: Proportional Directional Control Valve - D1FL/D3FL Series | #D3FLE01HCNWJ04


LOADING IMAGES
D3FLE01HCNWJ04

OBSOLETE: Proportional Directional Control Valve - D1FL/D3FL Series | #D3FLE01HCNWJ04 OBSOLETE

This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Maximum Operating Pressure: 5000 PSI
  • Mounting Type: Manifold
  • Flow Rate (gpm): 5.3
  • Size: NG10; CETOP 5
  • Maximum Operating Temperature: 140 °F
  • Maximum Flow Rate: 15.9 Gal/min
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Hydraulic Pressure
  • Maximum Operating Pressure: 5000 psi
  • Body Material: Gray Iron
  • Seal Material: Nitrile
  • Spool Code: Equal Metering, 4-Way, 3-Position, Spring Centered, Closed Center
  • Signal Input: DC Voltage Logic Interface
  • Valve Type: Proportional Directional Control Valve
  • Coil Type: 24 VDC
  • Weight: 17.5 lb, 7.9 kg
  • Additional Options: Consult catalog for additional features.
Safety Warning

Item Information

Parker’s D*FL series valves directly accept electrical on/off logic signals which trigger simple motion profiles controlling actuator speed, acceleration, and deceleration. D*FL valves are user configurable to operate in one of two control modes: ‘Slow Shift’ or ‘Motion Profiler’.  Both DC and AC voltage logic interfaces are available providing a direct interface to PLC’s, for a simple field upgrade from AC operated directional valves.

Markets:
• Entertainment Automation
• Factory Automation
• Lumber & Wood
• Machine Tools
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Packaging Machinery
• Primary Metal Refining/Process
• Vehicle Assembly Facilities

Features/Benefits:
• On-board, open-loop motion control profiler
• Test points indicating speed and ramp settings
• Integrated microprocessor based valve electronics
• Optically isolated ‘on-off’ inputs trigger motion profiles
• On-board microprocessor self-diagnostics on start-up
• User selectable operation modes: Slow Shift or Profiler

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505