Pressure Gauges - Reservoir Equipment | #PGE1001400


LOADING IMAGES
PGE1001400

Pressure Gauges - Reservoir Equipment | #PGE1001400

Parker Pressure Gauges provide reliable visual indication of system pressure, having several pressure ranges up to 600 bar and available with multiple connection options.


Technical Specifications

  • Operating Pressure: 0-400 bar (0-5801 psi)
  • Port Size: G1/2
  • Diameter: 100 mm (4 inch)
  • Connection Type: Panel Mounting / Lower back
  • Options: Bourdon Tube: Phosphor bronze, helical type
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Brand: Parker
  • Product Type: Pressure Gauge
  • Materials of Construction: Case: BS 304 S15 Stainless Steel
    Window: Acrylic
    Movement: Brass
    Dial: White Aluminium
    Pointer: Black Aluminium
  • Ingress Protection Rating: IP 65
Safety Warning

Item Information

Pressure gauges are used in several applications to give an instant visual indication of system pressure level.

Parker pressure gauges have a stainless steel casing and acrylic glass window. They are filled with 99,7% glycerine.

Features
• Temperature range up to 60°C.
• Accuracy down to 1.0% of full scale.
• IP Class 65.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$368.11 /part

Quantity:
Shipping: Usually Ships within  45.0   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472