Pressure Gauges - Reservoir Equipment | #101711-1


LOADING IMAGES
101711-1

Pressure Gauges - Reservoir Equipment | #101711-1

Parker Pressure Gauges provide reliable visual indication of system pressure, having several pressure ranges up to 600 bar and available with multiple connection options.


Technical Specifications

  • Operating Pressure: 0-11 bar (0-160psi)
  • Diameter: 40 mm (1.6 inch)
  • Port Size: G1/8
  • Connection Type: Back
  • Options: Bourdon Tube: Phosphor bronze, C-type
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Brand: Parker
  • Product Type: Pressure Gauge
  • Operating Pressure: 0 to 600 bar
    (58 to 190 psi)
  • Port Size: G¼ and G½ inch
  • Connection Type: Bottom
    Panel Mounting
    Lower Back
    3-Hole Flange
  • Materials of Construction: Case: BS 304 S15 Stainless Steel
    Window: Acrylic
    Movement: Brass
    Dial: White Aluminium
    Pointer: Black Aluminium
  • Ingress Protection Rating: IP 65
  • Diameter: 63 or 100 mm
    (2.5 or 4 inch)
Safety Warning

Item Information

Pressure gauges are used in several applications to give an instant visual indication of system pressure level.

Parker pressure gauges have a stainless steel casing and acrylic glass window. They are filled with 99,7% glycerine.

Features
• Temperature range up to 60°C.
• Accuracy down to 1.0% of full scale.
• IP Class 65.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472