Power Deburr Tool | #972125


LOADING IMAGES
972125

Power Deburr Tool | #972125

Parker's Power Deburr Tool provides an easy to operate, lightweight unit for deburring tube sizes 1/4 through 2".


Technical Specifications

  • Size: 1/4 to 2 inch, 6 - 50 mm
  • Product Type: Deburr Tool
  • Tube Material: steel, stainless steel, copper, and aluminum
  • Tube Outside Diameter: Works with tube O.D. sizes of 1/4 to 2. inch
Safety Warning

Item Information

Parker's Power Deburr Tool is designed to deburr the I.D. and O.D. of 1/4" through 2" steel, stainless steel, copper and aluminum tube. This easy to operate, lightweight unit incorporates a modular design which allows Parker's Cut-Off Saw (sold separately) to be mounted on the top creating a tube preparation center.

Features/Benefits:
• Hardened steel I.D. and O.D. deburring blades to provide a properly deburred tube end in seconds.
• Equipped with automatic overload protection.

Applications:
• Deburring metal tube for industrial and mobile applications

Technical Characteristics:
• Requires a 110V/10A power supply.
• Dimensions are 20” x 18” x 9”.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687620