OBSOLETE: Electric Power Connection Kit with Junction Box for SL and SH Temptrace™ Bundles | #4041-2101


LOADING IMAGES
4041-2101

OBSOLETE: Electric Power Connection Kit with Junction Box for SL and SH Temptrace™ Bundles | #4041-2101 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Area Classification: Class 1, Division 2 - General Purpose
  • Compatible Series: SH-Temptrace™, SL-Temptrace™
  • Specifications Met: General Purpose/Class I, Division 2 Areas
  • Accessories Included: Power Connection Kit

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parflex® Electric Power Connection Kits are intended for SL and SH series self-regulating Temptrace™ bundles. They are Factory Mutual (FM) approved kits that provide all of the necessary hardware and materials to make an easily installed combination power connection and waterproof seal for single and double tube bundles. It is important to take caution and ensure that the temperature rating of the power feed wire insulation is adequate for the heater used since the heater will come in contact with the power feed wires in the junction box. If further information is required, refer to the Product Support tab for installation instructions, CAT. 4200 and the Multitube® Products Bulletin.  

Markets:  
• Chemical Processing and Refining

Features/Benefits:
• Allows for easy installation of a combination power connection and waterproof seal for single and double tube bundles

Applications:
• Low-temperature gases, liquids and other viscous materials
• High-temperature gases, liquids and other process materials

Approvals:
• FM - Factory Mutual Approved
• Ordinary Locations
• UL Listed
• Hazardous (Classified) Locations
• Class I, Division 2, Groups B, C and D
• Class II, Division 2, Groups F and G
• Class III, Division 2
• CSA certified for use in ordinary areas
• ATEX approved kits available

CAUTION: The heater will come in contact with the power feed wires in the junction box. Make sure that the temperature rating of the power feed wire insulation is adequate for the heater used.
Ground Fault Equipment Protection Devices (GFEPDs): The IEEE standard (515-1989) for heating cables requires the use of GFEPDs with a nominal 30 milliampere trip level for “piping systems in classified areas, those areas requiring a high degree of maintenance, or which may be exposed to physical abuse or corrosive atmospheres.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563