NEXAQUA™ PVC White Potable Water Hose, Series 164 | #164-18000100


LOADING IMAGES
164-18000100

NEXAQUA™ PVC White Potable Water Hose, Series 164 | #164-18000100 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 1-1/8
  • Maximum Working Pressure (psi): 75 at 68F
  • Application: PVC
  • Cover Color: Transparent
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water (Potable Water)
  • Specifications Met: FDA
  • Inside Diameter: 1-1/8 inch, 28.6 mm
  • Hose Reinforcement Material: 2 Plies of Textile with Blue Tracer
  • Package Type: Coil
  • Outside Diameter: 1.375 inch, 34.9 mm
  • Hose Inner Tube Material: White, PVC
  • Cover Material: PVC
  • Minimum Operating Temperature: 25 °F, -5 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Weight: 27 lb/ft, 40 kg/m
  • Maximum Operating Pressure: 75 psi at 68°F, 5.2 bar at 20°C
  • Length per Package: 100 ft
  • Minimum Bend Radius: n/a
Safety Warning

Item Information

Parker's Series 164 Nexaqua PVC White Potable Water Hose provides medium pressure service across multiple recreational applications. The smooth tube does not impart taste or odor to material being conveyed inhibits algae growth for safety. The blue tracer yarn provides easy identification for cold water service, and the hose is resistant to abrasion and weathering for maximum performance.

Markets:
• Food and Beverage
• General Industrial
• Recreational

Features/Benefits:
• Tube: White PVC for sanitary transfer to 150°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Clear PVC for abrasion and weathering resistance.

Applications:
- media
• Cold potable water
- usage
• Laboratories
• Recreational marine craft
• Recreational vehicles

Industry Standards:
• FDA

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583