Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR PP+ | #PCPL2-95C-PS


LOADING IMAGES
PCPL2-95C-PS

Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR PP+ | #PCPL2-95C-PS

PROCLEAR PP+ filters are designed to provide excellent retention and dirt holding capacity in pharmaceutical prefiltration applications


Technical Specifications

  • Product Style: Cartridge
  • Length: 20" (500 mm)
  • Micron Rating: 0.5 µm
  • End Cap Configuration: Fin / 226 Bayonet
  • Inlet Connection Size: n/a
  • Outlet Connection Size: n/a
  • Grade: n/a
  • Configuration: n/a
  • Seal Material: Silicone
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Liquid Clarification and Prefiltration
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: PROCLEAR PP+
  • Filter Construction: Pleated
  • Filter Material: Polypropylene
  • For Fluid Type: Pharmaceutical Liquids
  • Materials of Construction: Filtration Media: Polypropylene
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
    End Cap Insert: 316L Stainless Steel
  • Operating Temperature: Continuous: 70°C (158°F)
    , Higher short-term temperatures during CIP to the following:
    Up to 20°C (68°F) @ 5.0 barg (72.5 psig)
    Up to 40°C (104°F) @ 4.0 barg (58.0 psig)
    Up to 60°C (140°F) @ 3.0 barg (43.5 psig)
    Up to 80°C (176°F) @ 2.0 barg (29.0 psig)
    Up to 90°C (194°F) @ 1.7 barg (24.6 psig)
  • Specifications Met: FDA 21 CFR part 177
    USP Plastics Class VI - 121°C
Safety Warning

Item Information

Polypropylene filtration media utilizing optimized depth construction provides excellent retention and dirt holding characteristics, while ensuring broad-spectrum chemical compatibility.

Meltblown polypropylene depth filter media offers low extractable levels in comparison to glass fibre or cellulosic materials while maintaining similar retention performance.


Features and Benefits

•Optimized depth construction for high retention and high capacity in biological feed solutions

•All polypropylene construction for broad chemical compatibility

•MURUS capsules can be gamma-irradiated and autoclaved

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
DATASHEET]-PROCLEAR PP+ Filters
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945