Poly-Mate Pleated Depth Filter Cartridge | #PM100-30AE-DO


LOADING IMAGES
Poly Mate

Poly-Mate Pleated Depth Filter Cartridge | #PM100-30AE-DO OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Micron Rating (µm): 10
  • Cartridge Code: Standard
  • Core: Natural Polypropylene (PM Core only)
  • Special Options: N/A
  • End Cap Configuration: Double open end (DOE)
  • Seal Material: EPR
  • Length: 30 1/16"
  • Industry: Industrial / Oil and Gas / Inks, Paints and Coatings / Food and Beverage
  • Filter Construction: Pleated Depth
  • Filter Efficiency Rating: 99 % at 0.5, 1, 5, 10, 30 and 60 Micron pore sizes.
  • Filter Area: 0.6 m² per 254 mm, up to 6.0 ft2 Per 10 inch
Safety Warning

Item Information

Parker’s Poly-Mate™ filter cartridges incorporate a unique combination of polypropylene melt blown and spun bonded media to provide high surface area, finish-free and non-fiber releasing filtration. All-polypropylene construction maximizes chemical resistance to acids, bases, salts, and most organic solvents.
Poly-Mate Pleated Cartridges are available in 0.5μm, 1μm, 5μm, 10μm, 30μm, and 60μm pore sizes (99% removal; ß = 100).
Features/Benefits
• High efficiency rated for critical process applications (99% efficiency)
• High pleated surface area for extended service life, low pressure drop and high flow capacity
• Poly-Mate™ Xtra Duty™ (PXD) cartridge features glass-filled polypropylene core for high temperature and high pressure use with rigid outer cage supporting pleated media in backwash applications
• Optional stainless steel O-ring adapter inserts provide added strength for in situ sterilization
• Poly-Mate Xtra Duty cartridges are available with backwashable construction, reducing replacement maintenance and cartridge disposal costs
• All materials of construction are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• One piece, continuous to 40 in length, integrally sealed pleated filter media
Applications
• Disposal Well Filtration
• Plating Chemical Filtration
• Photographic Filtration
• Wastewater Filtration
• Fine Chemical Filtration
• High-Technology Coating Filtration
• Process Water Filtration
• Deionized Water Filtration
• R.O. Membrane Pre-filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Poly-Mate (Discontinued) Cross Reference List
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945