POLA SPONGE Oriented Wire in Soft Elastomer | #07-0202-11929


LOADING IMAGES
07-0202-11929

POLA SPONGE Oriented Wire in Soft Elastomer | #07-0202-11929

Parker Chomerics POLA® SPONGE, also known as TECKNIT® ELASTOFOAM, is oriented wire in a soft, closed-cell silicone elastomer that provides a low closure force, weather sealing, EMI shielding solution.


Technical Specifications

  • Wire Material: Aluminum Wire
  • Adhesive Type: No Pressure Sensitive Adhesive (PSA)
  • Width: 0.625 in (15.88 mm)
  • Thickness: 0.062 in (1.57 mm)
  • Shape: Strip
  • Polymer Material Options: Silicone
  • Shelf Life: Indefinite
  • Storage Temperature: 70 °F, 70 °F
  • Length: 9 ft, 3 m
  • Closure Force: 10 to 40 psi, 70 to 276 kPa
  • Operating Temperature: -65 to 392 °F, -55 to 200 °C
Safety Warning

Item Information

Parker Chomerics POLA® SPONGE, also known as TECKNIT® ELASTOFOAM, consists of oriented wire in a soft, closed-cell silicone elastomer that provides a low closure force, weather sealing, EMI shielding solution. It is available in sheets, strips, and die-cut parts to make for easy integration into existing applications and assemblies. Listed here as standard sheets and strips, however Parker Chomerics can provide finished gaskets utilizing a variety of cutting and bonding techniques. Compression stop integration is

available upon request. Please contact Parker Chomerics directly for design assistance.

Features and Benefits:
• Reduced gasket load requirements due to low-hardness allow for broader tolerance schemes and design flexibility
• Galvanic compatibility optimization due to various wire alloy options
• Elimination of foreign object detection mitigates potential rework due to electrical shortening
• Improved wire "bite-through" means that non-conductive pressure-sensitive adhesive (PSA) can be used, improving gasket adhesion
• Easy assembly and manufacturing due to various form factors
• Overall cost savings can exceed 75% through weight, material, and labor savings

Product Attributes:
• Wire alloys includes: Aluminum, Monel, and Phosphor Bronze
• Can be spliced for custom "picture frame" gaskets

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336