European Interchange, High Flow, Quick Connect Air Couplings - Rectus 25 Series | #25SFAN17SXZ-QCD1


LOADING IMAGES
25SFAN17SXZ

European Interchange, High Flow, Quick Connect Air Couplings - Rectus 25 Series | #25SFAN17SXZ

Rectus 25 Series steel nipple with male thread


Technical Specifications

  • Coupling Half: Nipple
  • Body Size (inch): 1/4
  • Connection Type: NPTF
  • Thread Style: Male
  • Connection Thread Size (inch): 3/8 - 18
  • Hose I.D. (inch): na
  • Maximum Operating Temperature: 212.0 °F
  • Minimum Operating Temperature: -4.0 °F
  • Maximum Operating Pressure: 300 psi
  • Body Material: Steel
  • Plating Type: Zinc with clear trivalent chromate
  • Interchange Type: European High Flow
  • Media: Low pressure fluids and compressed air
  • Application: Air
  • Valve Type: Unvalved
  • Division: Quick Coupling Division

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

25 Rectus Series Quick Connect Air Couplings, up to 300 psi, are interchangeable with common High Flow European couplings. Parker's rapid flow couplers are push-to-connect and single shut off.

Rectus 25 Series functionally interchanges with CEJN 320.

Flow rates on the 1/4" size are greater than many 3/8" size nipples. The increased flow results in greater tool efficiency and decreased air costs.

High flow nipples are also used on breathing air lines and respirator equipment used in paint booths, chemical laboratories and similar environments.

Technical Characteristics:
• Sizes: 1/4”
• Material: Steel (Nipples), Nickel Plated Brass (Couplers)
• Port Ends: Female NPTF, Male NPTF, Standard Hose Barb, Push-Lok Hose Barb

Markets:
• Industrial
• Construction
• Automotive service and repair
• Factory automation
• Environmental health and safety

Features/Benefits:
• High flow performance. Up to 2-1/2 times larger flow area than standard industrial interchange nipples, resulting in greater tool efficiency and decreased air costs.
• Case hardened steel for durability
• Interchangeable with high flow European profile nipples

Applications:
• Safety equipment, respirators
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539