Pneumatic Pressure Reducers | #7471 17 17


LOADING IMAGES
7471 17 17

Pneumatic Pressure Reducers | #7471 17 17 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Connection 1 Thread Size (metric): G3/8
  • Gripping Ring: na
  • Connection 1 Thread Style: BSPP
  • Connection 2 Tube O.D. (mm): na
  • Body Material: ZAMAK
  • Shape: Banjo pressure reducer female
  • O-Ring Material: NBR
  • Maximum Operating Pressure: 8 barg
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Temperature: 60 °C
  • Quantity per Box: 1
  • Weight: 0.288 kg
  • Application: Robotics, Textile, Semi-Conductors, Packaging, Pneumatics
  • Media: Compressed air
  • Specifications Met: DI: 2002/95/EC (RoHS), RG: 1907/2006 (REACH), DI: 97/23/EC (PED)
Safety Warning

Item Information

Parker Legris pressure reducers are designed to set the maximum pressure delivered to pneumatic equipments. They therefore enable energy saving by limiting the cylinder pressure and allow improve cost management.

Features/Benefits:

- Design & Performance

• Optimisation of the pressure at the minimum values required to provide final force and energy consumption
• Manual adjustment protected by a plug
• Visual indication of the differential pressure by colour code

- Two Models Available

• Banjo: fitted directly on the control valve or terminal block
• In-line: fitted in the pipework, between the control valve and cylinder

Markets:

• Factory Automation
• Wearing Apparel
• Semiconductor
• Packaging

Application:

• Pneumatic Circuits Pressure Control

Technologies:

• Pressure regulator
• Pneumatic system
• Air pressure regulator
• Pressure regulating valve
• Pneumatic fittings

Technical Characteristics:

• Fluids: Compressed air
• Materials: nickel-plated brass, technical polymer, NBR, zamak, shot-plated brass, silicone free
• Pressure: 1 to 8 bar
• Temperature: -15°C to +60°C

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)

Product Types:

• Banjo Pressure Reducer, Male BSPP Thread
• Banjo Pressure Reducer, Male/Female BSPP Thread
• In-Line Tube-to-Tube Pressure Reducer
• In-Line Pressure Reducer, Female BSPP Thread
• Sealing Plug for Pressure Reducer
• Manual Ratchet Control for Pressure Reducer

Read More Show Less

CAD Drawings + Files

Part Number
7471 17 17 PDF

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098