Pneumatic Pressure Reducers | #7471 13 13


LOADING IMAGES
7471 13 13

Pneumatic Pressure Reducers | #7471 13 13 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Connection 1 Thread Size (metric): G1/4
  • Gripping Ring: na
  • Connection 1 Thread Style: BSPP
  • Connection 2 Tube O.D. (mm): na
  • Body Material: ZAMAK
  • Shape: Banjo pressure reducer female
  • O-Ring Material: NBR
  • Maximum Operating Pressure: 8 barg
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Temperature: 60 °C
  • Quantity per Box: 1
  • Weight: 0.149 kg
  • Application: Robotics, Textile, Semi-Conductors, Packaging, Pneumatics
  • Media: Compressed air
  • Specifications Met: DI: 2002/95/EC (RoHS), RG: 1907/2006 (REACH), DI: 97/23/EC (PED)
Safety Warning

Item Information

This product is no longer available from Parker.

Read More Show Less

CAD Drawings + Files

Part Number
7471 13 13 PDF

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098