Pneumatic Pressure Reducers | #7416 13 13


LOADING IMAGES
7416 13 13

Pneumatic Pressure Reducers | #7416 13 13 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Connection 1 Thread Size (metric): G1/4
  • Gripping Ring: na
  • Connection 1 Thread Style: BSPP
  • Body Material: NICKEL PLATED BRASS
  • Connection 2 Tube O.D. (mm): na
  • Shape: In-line pressure reducer female
  • O-Ring Material: NBR
  • Maximum Operating Pressure: 8 barg
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Temperature: 60 °C
  • Quantity per Box: 1
  • Weight: 0.214 kg
  • Application: Robotics, Textile, Semi-Conductors, Packaging, Pneumatics
  • Media: Compressed air
  • Specifications Met: DI: 2002/95/EC (RoHS), RG: 1907/2006 (REACH), DI: 97/23/EC (PED)
Safety Warning

Item Information

This product is no longer available from Parker.

Read More Show Less

CAD Drawings + Files

Part Number
7416 13 13 STP ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098