Pneumatic Parallel Gripper, P5GB Series / Parker Pneumatic - Europe | #P5GB-025MSG014B


LOADING IMAGES
P5GB-025MSG014B

Pneumatic Parallel Gripper, P5GB Series / Parker Pneumatic - Europe | #P5GB-025MSG014B OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Bore Size: 25mm
  • Technology: Pneumatics
  • Product Type: Parallel Gripper
  • Function: Double Acting
  • Bore Diameter: 25 mm
  • Maximum Stroke Length: 14 mm
  • Gripping Force: 120 N
  • Port Size: M5
  • Operating Pressure: 1.5 to 7 bar, 21.76 to 101.5 psi
  • Operating Temperature: -5 to 60 °C, 23 to 140 °F
  • Position Sensing Type: Yes
  • Piston Type: Magnetic Piston
  • Body Material: Aluminum Alloy
  • Gripper Material: Medium Carbon Steel
  • Repeatability: ± 0.04 mm
  • Response Time: 70 ms (min. closing)
  • Weight: 0.419 kg
  • Corrosion Resistance Included: Yes
  • Maximum Operating Frequency: 3 Hz
  • Repairable: No
Safety Warning

Item Information

The P5GB grippers has mounting versatility on three sides, in five configurations.
The P5GB is a pneumatically operated double acting parallel gripper available in a comprehensive range of bore sizes Ø12, Ø16, Ø20, Ø25 and Ø32mm. The anodised aluminium body has flexible installation mountings on three sides and recessed grooves for sensor installation.

Markets:
 • Miscellaneous Electronics
 • Semiconductor
 • Factory Automation
 • Packaging Machinery
 • Plastic processing

Features/Benefits:
 • Compact parallel gripper
 • Easy mounting and fixing by threaded holes or via holes
 • Different sides for mounting
 • Integrated slots for sensors

Applications:
 • Gripping
 • Holding
 • Positioning

General Technical Data:
 • International Standards : N/A
 • Bore Sizes : Ø12, Ø16, Ø20, Ø25 and Ø32mm
 • Total Stroke Length : 6 to 16mm
 • Versions : Double acting
 • Position Sensing : The P8S family of sensors provides a broad range of reed and solid state sensor types with flying lead or M8 options available. Mounting on all grippers is within the integrated sensor grooves allowing for compact installation.
 • Electronic Sensors : Utilise “Solid State” technology, providing operation with no moving parts. These switches are available in NPN and PNP type, both provide built in short circuit and transient protection as standard. The solid state operation allows for high switching on off frequency, ideal for applications where long service life is required.
 • Reed Type Sensors : Are based on proven reed switch technology and provide reliable function in many applications. Simple installation and the available AC voltage range are advantages for this range of sensors.
 • Installation : Direct mounting.
 • Mounting Position : Any
 • Maximum Jaw Length : 30 to 85 mm

Operating and Environmental Data:
 • Operating Medium : For best possible service life and trouble-free operation dry, filtered compressed air to ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation (a lower dew point should be selected for minus temperature operation and we recommend the use of an inline dryer) and is in line with the air quality from most standard compressors with a standard filter.
 • Operating Pressure : 1.5 to 7 bar
 • Operating Temperature :  -5°C to +60°C
 • Total Force / Closed Side : 10 to 170 N (at 5 bar)
 • Total Force / Open Side : 16 to 200 N (at 5 bar)
 • Total Torque / Closed Side : n/a
 • Total Torque / Open Side : n/a
 • Air Consumption (cm³ cycle - open and close) : 0.7 to 21
 • Pre-lubricated : Further lubrication is normally not necessary. If additional lubrication is introduced it must be continued.
 • Corrosion Resistance : Resistance to corrosion and chemicals.

Material Specification - Cylinder: 
 • Body : Aluminium alloy
 • Jaw Spindle : Medium carbon steel
 • Jaw Carrier : Medium carbon steel
 • Piston : Aluminium alloy
 • Seals : NBR (Nitrile rubber)
 • Piston Rod : Stainless steel

Read More Show Less

CAD Drawings + Files

Part Number
P5GB-025MSG014B DWG IGS PDF SAT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859