Pilot Operated Proportional Directional Control Valve - Series D31FB OBE / D41FB OBE / D91FB OBE / D111FB OBE | #D111FBB31LC4NM00


LOADING IMAGES
D111FBB31LC4NM00

Pilot Operated Proportional Directional Control Valve - Series D31FB OBE / D41FB OBE / D91FB OBE / D111FB OBE | #D111FBB31LC4NM00

Parker's proven standard performance pilot operated proportional DC valves series D111FB with onboard electronics are universally applicable and feature progressive flow characteristics for sensitive flow rate adjustment.


Technical Specifications

  • Seal Material: NBR
  • Port Connection: NG32 / CETOP 10
  • Flow Rate: 1000 L/Min
  • Spool Position: Operated in position a or b
  • Pilot Inlet / Drain Locations: Internal / internal
  • Signal Input: 0 - ±10 V
  • Flow Direction: 0 - +10 V = P-A
  • Valve Option: Standard
  • Connection Type: 6 + PE
  • Spool Code: B31
  • Operation Type: Pilot
  • Actuation Type: Proportional, Solenoid
  • Function: 3-way
  • Maximum Flow Rate: n/a
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • For Fluid Type: Hydraulic Oil According to DIN 51524 ... 535, Water-Glycol According to DIN 51524 ... 535
  • Weight: 68.7 kg
  • Product Series: Proportional DC Valve
  • Mounting Type: Subplate
  • Seal Material: NBR
  • Body Material: Cast Iron
  • Maximum Ambient Temperature: 60 °C
  • Minimum Ambient Temperature: -20 °C
  • Filter Efficiency Rating: ISO 4406; 18/16/13
  • Leak Rate: 1000.0 ml/min
  • Mounting Style: DIN 24340 / ISO 4401 / CETOP RP121 / NFPA
  • Application: Industrial Hydraulic
  • Brand: Parker
  • Technology: Hydraulics
  • Division: Industrial Systems Division Europe
  • Valve Type: Proportional DC Valve
  • Media: Hydraulic Oil
  • Maximum Fluid Temperature: 60 °C
  • Minimum Fluid Temperature: -25.0 °C
  • Electronics Type: Onboard
  • Flow Rate: 1000.0 L/min
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Vibration Resistance: 10 Sinus 5...2000 Hz acc. IEC 68-2-6 10 (RMS) Random noise 20...2000 Hz acc. IEC 68-2-36 15 Shock acc. IEC 68-2-27 g
  • Mounting Position: Unrestricted
  • Variation of Opening Point: set to 10 % command signal
  • Response Time: 180.0 ms
  • Ingress Protection Rating: IP65 in accordance with EN 60529
  • Power Supply Voltage: 18...30, ripple < 5 % eff., surge free V
  • Maximum Pilot Pressure: 350 bar
  • Minimum Pilot Pressure: 30 + T/Y bar
  • Hysteresis: < 5 %
Safety Warning

Item Information

Representing Parker's extensive experience in industrial hydraulics, the pilot operated proportional DC valves series D*1FB with onboard electronics (OBE) is universally applicable and feature progressive flow characteristics for sensitive flow rate adjustment. The standard performance valves have proven very successful in numerous applications all over the world. Series D*1FB OBE is characterized by a solid design which ensures a long lifetime. It offers an excellent price-performance ratio and best conditions for an economic, reliable operation.

The pilot operated proportional directional control valves D*1FB OBE are available in 4 sizes:
D31FB OBE - NG10 (CETOP 05)
D41FB OBE - NG16 (CETOP 07)
D91FB OBE - NG25 (CETOP 08)
D111FB OBE - NG32 (CETOP 10)

Markets:
• Industrial
• Machine tools
• Rubber & tire processing

Features/Benefits:
• Proven design - ensures reliable operation
• Progressive flow characteristics - allows sensitive adjustment of flow rate
• High flow capacity - optimum efficiency in relation to valve size
• Excellent price-performance ratio - fast return of investment
• Short delivery time - no storage necessary
• Centre position monitoring optional
• Energy saving A-regeneration optional
• Switchable hybrid version optional

Applications:
• Machine tool
• General presses
• Tire presses

Technical specifications
The pilot operated proportional directional control valves series D*1FB OBE work with barometric feedback of the main stage to the pressure reducing pilot valve. The pilot control pressure of 25 bar allows high flow rates at maximum stability.

The digital onboard  electronics  is  situated in a robust metal housing, which allows the usage under rough environmental conditions. The nominal values are factory set. The cable connection to a serial RS232 interface is available as accessory. The valve parameters can be edited with the common ProPxD software.

The innovative integrated regenerative function into the A-line (optional) allows energy saving circuits for differential cylinders. The hybrid version can be switched between regenerative mode and standard mode at any time.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478