Pilot Operated Proportional Directional Control Valve - Series D31FB / D41FB / D91FB / D111FB | #D111FBB32LC5NJW0


LOADING IMAGES
D111FBB32LC5NJW0

Pilot Operated Proportional Directional Control Valve - Series D31FB / D41FB / D91FB / D111FB | #D111FBB32LC5NJW0

Parker's proven standard performance pilot operated proportional DC valves series D*1FB are universally applicable and provide progressive flow characteristics for sensitive flow rate adjustment. Also available as ex-proof version conform to ATEX.


Technical Specifications

  • Port Connection: NG32 / CETOP 10
  • Spool Code: B32
  • Flow Rate: 1000 L/MIN
  • Spool Position: Operated in position a or b
  • Pilot Inlet / Drain Locations: External / internal
  • Seal Material: NBR
  • Solenoid Option: 24 V / 1.1 A
  • Solenoid Connection: EN 175301-803
  • Protection mode: Standard
  • Operation Type: Pilot
  • Actuation Type: Proportional, Solenoid
  • Function: 3-way
  • Mounting Position: Unrestricted
  • Maximum Flow Rate: n/a
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • For Fluid Type: Hydraulic Oil According to DIN 51524 ... 535
  • Weight: 68 kg
  • Product Series: Proportional DC Valve
  • Mounting Style: Subplate
  • Seal Material: NBR
  • Body Material: Cast Iron
Safety Warning

Item Information

Representing Parker's extensive experience in industrial hydraulics, the pilot operated proportional DC valves series D*1FB is universally applicable and feature progressive flow characteristics for sensitive flow rate adjustment. The standard performance valves have proven very successful in numerous applications all over the world. Series D*1FB is characterized by a solid design which ensures a long lifetime. It offers an excellent price-performance ratio and best conditions for an economic, reliable operation.

The pilot operated proportional directional control valves D*1FB are available in 4 sizes:
D31FB - NG10 (CETOP 05)
D41FB - NG16 (CETOP 07)
D91FB - NG25 (CETOP 08)
D111FB - NG32 (CETOP 10)

Series D*1FB*EE explosion proof
The D*1FB*EE with explosion proof solenoids is the ATEX certified version of the standard D*1FB series and equipped with IECEx compliant solenoids. It allows the usage in hazardous environments. The parameters can be saved, changed and duplicated in combination with the digital power amplifier PWD00A-400 (to be used in an explosion-proof cabinet or outside the hazardous area).

Markets:
• Industrial
• Machine tools
• Rubber & tire

Features/Benefits:
• Centre position monitoring optional
• Energy saving A-regeneration optional (not for ex-proof valves)
• Switchable hybrid version optional (not for ex-proof valves)
• Option for D*1FB explosion-proof: coil to permit ambient temperature up to +60 °C, modification XG371
• Proven design - ensures reliable operation
• Progressive flow characteristics - allows sensitive adjustment of flow rate
• High flow capacity - optimum efficiency in relation to valve size
• Excellent price-performance ratio - fast return of investment
• Short delivery time - no storage necessary

Applications:
• Machine tool
• General presses
• Tire presses

Technical specifications
The pilot operated proportional directional control valves series D*1FB work with barometric feedback of the main stage to the pressure reducing pilot valve. The pilot control pressure of 25 bar allows high flow rates at maximum stability.

The valve parameters can be saved, changed and duplicated in combination with the digital power amplifier PWD00A-400. The valve parameters can be edited with the common ProPxD software.

The innovative integrated regenerative function into the A-line (optional) allows energy saving circuits for differential cylinders. The hybrid version can be switched between regenerative mode and standard mode at any time.

Read More Show Less

CAD Drawings + Files

Part Number
D111FBB32LC5NJW0 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478