Pilot Operated Proportional Directional Control Valve - Series D30FP | #D30FPB31UC4NB03


LOADING IMAGES
D30FPB31UC4NB03

Pilot Operated Proportional Directional Control Valve - Series D30FP | #D30FPB31UC4NB03

With high flow capacity and practically no flow limits, Parker's pilot operated proportional DC valve series D30FP in size NG10 (CETOP 05) delivers optimized cycle times and exceptional dynamic performance in a small footprint.


Technical Specifications

  • Marking: Standard
  • Spool Code: B31U
  • Spool Position: Center position at power down
  • Pilot Inlet / Drain Locations: Internal / internal
  • Electrical Connection: ±10 V
  • Solenoid Connection: 6 + PE
  • Seal Material: NBR
  • Product Series: Proportional DC Valve
  • Port Connection: NG10 / CETOP 05
  • Operation Type: Pilot
  • Electronics Type: Onboard
  • Maximum Flow Rate: 250 L/min
  • Mounting Position: Preferably Horizontal (other mounting positions after consultation)
  • Flow Rate: 80 / 40 L/min
  • Pressure Differential: 5 bar
  • Mounting Type: Subplate
  • Actuation Type: VCD®-Actuator
  • For Fluid Type: Hydraulic Oil According to DIN 51524 ... 535
  • Function: Proportional, 3-Way
  • Maximum Operating Pressure: 350 bar
  • Maximum Ambient Temperature: 60 °C
  • Minimum Ambient Temperature: -20 °C
  • Maximum Fluid Temperature: 60 °C
  • Minimum Fluid Temperature: -25 °C
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Leak Rate: <1000 ml/min
  • Seal Material: NBR
  • Weight: 6.5 kg
  • Mounting Style: DIN 24340, ISO 4401, CETOP RP121, NFPA
  • Filter Efficiency Rating: ISO 4406 18/16/13
  • Response Time: < 7 ms
  • Hysteresis: < 0.05 %
  • Ingress Protection Rating: IP65 in accordance with EN 60529
  • Power Supply Voltage: 24 V Nominal (tolerance range 22 … 30), Electric Shut-off at < 19 V Nominal (tolerance range 22 … 30), Ripple < 5 V % Eff., Surge Free V % Eff.
  • Vibration Resistance: 10 Sinus 5...2000 Hz Acc. IEC 60068-2-6, 10 (RMS) Random Noise 20...2000 Hz Acc. IEC 60068-2-64, 15 Shock Acc. IEC 60068-2-27
  • Body Material: Cast Iron
  • Application: Industrial Hydraulic
  • Brand: Parker
  • Technology: Hydraulics
  • Division: Industrial Systems Division Europe
  • Valve Type: Proportional DC Valve
  • Media: Hydraulic Oil
Safety Warning

Item Information

Parker's series of pilot operated control valves D30FP enables higher product quality and shorter cycle times due to its outstanding dynamics. The high-precision control valve with VCD technology closes the gap between the direct operated D3FP valve and the conventional pilot operated D31FP valve. It provides high flow capacity and practically no flow limits like the D31FP in the envelope size of the D3FP. The valve works with the hydraulic follower principle, with a moving sleeve as main spool.

Version with EtherCAT interface
The DFplus valve series D30FP with EtherCAT (NG10) interface fulfills the requirements of modern communication between valve and main control. Due to high data transmission speed and short cycle times, the high dynamics of the DFplus valves can be also utilized within the fieldbus system.

Markets:
• Industrial
• Machine tools
• Molding

Features/Benefits:
• Compact design due to hydraulic follower principle - reduces valve footprint, for easier integration
• Exceptional dynamic performance from Parker's VCD® technology - optimized cycle times for continuous high productivity
• Very good repeatability - improved process and product accuracy
• Robust valve design - minimized failure
• Digital electronics - can be easily adapted to the application, resulting in flexible use
• Short delivery time - no warehousing necessary
• Defined spool positioning at power-down - optional P-A / B-T or P-B / A-T or center position (for overlapped spools)
• With EtherCAT interface upon request - high data speeds, short cycle times

Applications:
• Injection molding
• Machine tools

Technical specification EtherCAT version
The valve is actuated and monitored by the EtherCAT interface. Actual value (spool position), temperature, operating hours and different error messages are available as diagnostic signals. The valve parameters are factory set and can be adapted with the Parker ProPxD software via the parametrizing interface.

In addition to the fieldbus communication, the valves provide the range of functions of the standard version including  analogue command signal and diagnostic spare stroke. Thus they can be operated independent of the fieldbus control, particularly during commissioning and maintenance.

Read More Show Less

CAD Drawings + Files

Part Number
D30FPB31UC4NB03 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478