Pilot Operated Proportional Directional Control Valve - Series D30FP | #D30FPB31UA1NN03


LOADING IMAGES
D30FPB31UA1NN03

Pilot Operated Proportional Directional Control Valve - Series D30FP | #D30FPB31UA1NN03

This product is no longer available.


Technical Specifications

  • Marking: Standard
  • Spool Code: B31U
  • Spool Position: P-A at power down
  • Pilot Inlet / Drain Locations: Internal / external
  • Electrical Connection: EtherCAT bus type N
  • Solenoid Connection: 6 + PE
  • Seal Material: NBR
  • Product Series: Proportional DC Valve
  • Port Connection: NG10 / CETOP 05
  • Operation Type: Pilot
  • Electronics Type: Onboard
  • Maximum Flow Rate: 250 L/min
  • Mounting Position: Preferably Horizontal (other mounting positions after consultation)
  • Flow Rate: 80 / 40 L/min
  • Pressure Differential: 5 bar
  • Mounting Type: Subplate
  • Actuation Type: VCD®-Actuator
  • For Fluid Type: Hydraulic Oil According to DIN 51524 ... 535
  • Function: Proportional, 3-Way
  • Maximum Operating Pressure: 350 bar
  • Maximum Ambient Temperature: 60 °C
  • Minimum Ambient Temperature: -20 °C
  • Maximum Fluid Temperature: 60 °C
  • Minimum Fluid Temperature: -25 °C
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Leak Rate: <1000 ml/min
  • Seal Material: NBR
  • Weight: 6.5 kg
  • Mounting Style: DIN 24340, ISO 4401, CETOP RP121, NFPA
  • Filter Efficiency Rating: ISO 4406 18/16/13
  • Response Time: < 7 ms
  • Hysteresis: < 0.05 %
  • Ingress Protection Rating: IP65 in accordance with EN 60529
  • Power Supply Voltage: 24 V Nominal (tolerance range 22 … 30), Electric Shut-off at < 19 V Nominal (tolerance range 22 … 30), Ripple < 5 V % Eff., Surge Free V % Eff.
  • Vibration Resistance: 10 Sinus 5...2000 Hz Acc. IEC 60068-2-6, 10 (RMS) Random Noise 20...2000 Hz Acc. IEC 60068-2-64, 15 Shock Acc. IEC 60068-2-27
  • Body Material: Cast Iron
  • Application: Industrial Hydraulic
  • Brand: Parker
  • Technology: Hydraulics
  • Division: Industrial Systems Division Europe
  • Valve Type: Proportional DC Valve
  • Media: Hydraulic Oil
Safety Warning

Item Information

Parker's series of pilot operated control valves D30FP with EtherCAT interface is no longer available.

Read More Show Less

CAD Drawings + Files

Part Number
D30FPB31UA1NN03 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478