Pilot Operated Pressure Relief Valves - Series VBY / VBY*K | #VBY100K06V


LOADING IMAGES
VBY100K06V

Pilot Operated Pressure Relief Valves - Series VBY / VBY*K | #VBY100K06V

Working extremely stable and precise, the proportional version series VBY*K in size NG06 is particularly suitable for use in machine tools and other applications.


Technical Specifications

  • Actuation Type: Solenoid
  • Pressure Control Range: 100 bar
  • Pressure Adjustment Control Type: Proportional
  • Port Connection: NG06 / CETOP 03
  • Seal Material: FPM
  • Mounting Type: Subplate mounting
  • Operation Type: Pilot
  • Weight: 2.4 kg
  • Product Series: Pressure valve
  • Actuation Type: Solenoid
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: 315 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: FPM
  • Body Material: Cast iron
  • For Fluid Type: Water glycol
  • Pressure Control Range: N/A
  • Maximum Pressure Setting: 100 bar
  • Flow Rate: 40 L/min
Safety Warning

Item Information

Parker's proportional pressure relief valves series VBY*K in size NG06 provide a very low leakage and thus an optimized energy efficiency. The spool type valves work extremely stable and precise.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Works stable and precise - for high process accuracy
• Low leakage - higher energy efficiency
• 5 pressure stages - enables fine adjustment
• Short delivery time for most versions - no warehousing necessary
• Subplate mounting acc. to ISO 5781
• Main stage spool type valve
• Pilot stage seated type valve
• External drain
• Proportional adjustment

Applications:
• Suitable for general hydraulic applications
• Machine tools, e.g. for clamping and other functions

Technical Functionality:

VBY*K is a proportional pressure relief valve with external drain. Because of the high pressure capability of the outlet port, this valve can also be used as sequence valve. In this case the external drain port Y has to be used. The optimum performance can be achieved in combination with the digital amplifier module PCD00A-400.

Note: Pilot operated pressure relief valves series VBY and proportional pressure relief valves series VBY*K in size NG10 are not longer available from Parker, please refer to the recommended products for a replacement.

Read More Show Less

CAD Drawings + Files

Part Number
VBY100K06V STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478