Pilot Operated Pressure Relief Valve, SAE Flange - Series R5V / R5V*P2 | #R5V12-69136A1


LOADING IMAGES
R5V12-69136A1

Pilot Operated Pressure Relief Valve, SAE Flange - Series R5V / R5V*P2 | #R5V12-69136A1

R5V12-69136A1


Technical Specifications

  • Additional Options: N/A
  • Drain Option: Drain line external from Y1-port
  • Body Type: 3-port, Y1, X1, M = G 1/4
  • Pressure Adjustment Control Type: Acorn nut with lead seal
  • Seal Material: NBR
  • Pressure Control Range: 105 BAR
  • Signal Input: N/A
  • Actuation Type: Manually
  • Port Connection: SAE 1 1/2
  • Switching Option: N/A
  • Port Size: SAE62
  • Actuation Type: Manual
  • Operation Type: Pilot
  • Flow Rate: 600 L/min
  • Weight: 8 kg
  • Maximum Flow Rate: na
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • Body Material: Cast iron
  • For Fluid Type: Hydraulic oil according to DIN 51524
  • Pressure Control Range: 350 bar
  • Product Series: Pressure valve
  • Mounting Type: Flanged according SAE62
  • Minimum Ambient Temperature: -20.0 °C
  • Maximum Fluid Temperature: 70.0 °C
  • Minimum Fluid Temperature: -25.0 °C
  • Maximum Kinematic Viscosity: 400.0 cSt
  • Minimum Kinematic Viscosity: 20.0 cSt
  • Media: Hydraulic oil
  • Application: Industrial Hydraulic
  • Brand: Parker
  • Technology: Hydraulic
  • Maximum Ambient Temperature: 60.0 °C
Safety Warning

Item Information

R5V12-69136A1

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478