Pilot Operated Pressure Relief Valve, SAE Flange - Series R5V / R5V*P2 | #R5V08-59312A5


LOADING IMAGES
R5V08-59312A5

Pilot Operated Pressure Relief Valve, SAE Flange - Series R5V / R5V*P2 | #R5V08-59312A5

R5V08-59312A5


Technical Specifications

  • Additional Options: N/A
  • Port Connection: SAE 1
  • Drain Option: Drain line internal
  • Actuation Type: Manually
  • Body Type: 3-port, Y1, X1, M = G 1/4
  • Switching Option: N/A
  • Seal Material: FPM
  • Signal Input: N/A
  • Pressure Control Range: 210 BAR
  • Pressure Adjustment Control Type: Hand knob
  • Port Size: SAE61
  • Minimum Ambient Temperature: -20.0 °C
  • Maximum Fluid Temperature: 70.0 °C
  • Minimum Fluid Temperature: -20.0 °C
  • Maximum Kinematic Viscosity: 400.0 cSt
  • Minimum Kinematic Viscosity: 20.0 cSt
  • Media: Hydraulic oil
  • Application: Industrial Hydraulic
  • Brand: Parker
  • Technology: Hydraulic
  • Body Material: Cast iron
  • Maximum Ambient Temperature: 60.0 °C
Safety Warning

Item Information

add statt 026-53548-5

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478