Pilot Operated Pressure Relief Valve, SAE Flange - Series R5V / R5V*P2 | #R5V06-5911209G0QA1152


LOADING IMAGES
R5V06-5911209G0QA1152

Pilot Operated Pressure Relief Valve, SAE Flange - Series R5V / R5V*P2 | #R5V06-5911209G0QA1152

R5V06-5911209G0QA1152


Technical Specifications

  • Actuation Type: Manually
  • Port Connection: SAE 3/4
  • Port Size: SAE61
  • Body Type: 3-port, Y1, X1, M = G 1/4
  • Pressure Control Range: 105 BAR
  • Pressure Adjustment Control Type: Hand knob
  • Drain Option: Drain line internal
  • Switching Option: Solenoid not activated unpress. circulation
  • Signal Input: 24 VDC
  • Seal Material: NBR
  • Additional Options: 3-port body with metric threads
  • Actuation Type: Manual
  • Operation Type: Pilot
  • Flow Rate: 90 L/min
  • Weight: 5.7 kg
  • Maximum Flow Rate: na
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • Body Material: Cast iron
  • For Fluid Type: Hydraulic oil according to DIN 51524
  • Pressure Control Range: 105 bar
  • Product Series: Pressure valve
  • Mounting Type: Flanged according SAE61
  • Minimum Ambient Temperature: -20.0 °C
  • Maximum Fluid Temperature: 70.0 °C
  • Minimum Fluid Temperature: -25.0 °C
  • Maximum Kinematic Viscosity: 400.0 cSt
  • Minimum Kinematic Viscosity: 20.0 cSt
  • Media: Hydraulic oil
  • Application: Industrial Hydraulic
  • Brand: Parker
  • Technology: Hydraulic
  • Maximum Ambient Temperature: 60.0 °C
Safety Warning

Item Information

Well known as excellent pressure relief valves, Parker's series R5V and R5V*P2 work stable across the whole pressure range and thus contribute to a smooth-running operation. Additionally they provide a wide range of options and connections for a versatile use in various applications. R5V and R5V*P2 are part of the Parker valve range with SAE flanges which is unique in its variety.




Their design is similar to the subplate mounted R4V series. They provide an outstanding constant pressure behaviour. The SAE flanges allow to mount the valves directly on the outlet flanges of pumps or inlet flanges of actuators to achieve a very compact design.




Series R5V*P2 with additional proportional unit between the mechanical pilot valve and the main stage ensures continuous pressure adjustment. The optimum performance can be achieved in combination with the digital amplifier module PCD00A-400.




Market:

• Industrial




Features/Benefits:

• Wide range of options – suitable for almost every application

• Outstanding constant pressure behavior – supports reliable operation

• Very good pressure/flow behavior – contributes to a high energy efficiency of the system

• SAE flange - enables compact design

• Short delivery time – no warehousing necessary

• Pilot operated with manual adjustment

• R5V with 3-port body: 4 sizes (SAE ¾", 1", 1¼", 1½")

• 3 pressure stages

• 3 adjustment modes:

     - hand knob

     - acorn nut with lead seal

     - cylinder lock

• With optional vent function




Deviating Features/Benefits series R5V*P2:

• Continuous adjustment by proportional solenoid

• With mechanical maximum pressure adjustment

• Optimally suited to the digital amplifier module PCD00A-400




Applications:

• Suitable for general hydraulic applications




Note: R5V with 2-port body is not longer available from Parker, please refer to the recommended products for a replacement.

Read More Show Less

CAD Drawings + Files

Part Number
R5V06-5911209G0QA1152 STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478