Pilot Operated Pressure Relief Valve, SAE Flange - Series R5V / R5V*P2 | #026-99620-S


LOADING IMAGES
026-99620-S

Pilot Operated Pressure Relief Valve, SAE Flange - Series R5V / R5V*P2 | #026-99620-S OBSOLETE

Note: This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Actuation Type: Manually
  • Port Connection: SAE 1 1/2
  • Port Size: SAE62
  • Body Type: 3-port, Y1, X1, M = G 1/4
  • Pressure Control Range: 350 BAR
  • Pressure Adjustment Control Type: Hand knob
  • Drain Option: Drain line internal
  • Switching Option: Solenoid activated unpress. circulation
  • Signal Input: 230/240 VAC, 50/60 Hz
  • Seal Material: NBR
  • Additional Options: N/A
  • Actuation Type: Manual
  • Operation Type: Pilot
  • Flow Rate: 600 L/min
  • Weight: 8 kg
  • Maximum Flow Rate: n/a
  • Maximum Operating Pressure: 210 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • Body Material: Cast Iron
  • For Fluid Type: Hydraulic Oil According to DIN 51524
  • Pressure Control Range: 350 bar
  • Product Series: Pressure Valve
  • Mounting Type: Flanged according SAE62
Safety Warning

Item Information

R5V12-6951211W31A1

Read More Show Less

CAD Drawings + Files

Part Number
026-99620-S STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478