Pilot Operated Pressure Relief Valve, In-line Mounting - Series R4V / R4V*P2 | #016-84738-0


LOADING IMAGES
016-84738-0

Pilot Operated Pressure Relief Valve, In-line Mounting - Series R4V / R4V*P2 | #016-84738-0

R4V06-5D110A1


Technical Specifications

  • Actuation Type: Manually
  • Pressure Control Range: 105 bar
  • Port Connection: NG25 / G1"
  • Pressure Adjustment Control Type: Hand knob
  • Drain Option: Drain line internal
  • Switching Option: Omit
  • Input Voltage: Omit
  • Seal Material: NBR
  • Body Type: Threaded L-body
  • Operation Type: Pilot
  • Maximum Operating Pressure: 350 bar Port A, X, 30 bar Port B, Y
  • Mounting Type: Pipe Mounting
  • Product Series: Pressure Valve
  • Actuation Type: Manual
  • Maximum Flow Rate: n/a
  • Flow Rate: 200 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • Body Material: Cast Iron
  • For Fluid Type: Hydraulic Oil According to DIN 51524
  • Pressure Control Range: 105 bar
  • Weight: 7.4 kg
Safety Warning

Item Information

Well known as excellent pressure relief valves, Parker's series R4V and R4V*P2 for in-line mounting work stable across the whole pressure range and thus contribute to a smooth-running operation. Additionally they provide a wide range of options and connections for a versatile use in various applications.

Their design is similar to the subplate mounted R4V series. For single functions – where no manifold blocks are used – the valves can be directly placed in the pipework. R4V and R4V*P2 are available with 2 ports (L-body) or with 3 ports (T-body).

Series R4V*P2 has additionally a proportional unit between the mechanical pilot valve and the main stage. The optimum performance can be achieved in combination with the digital amplifier module PCD00A-400.

Market:
• Industrial

Features/Benefits:
• Wide range of options – suitable for almost every application
• Outstanding constant pressure behavior – supports reliable operation
• Very good pressure/flow behavior – contributes to a high energy efficiency of the system
• Short delivery time – no warehousing necessary
• Pilot operated with manual adjustment
• 2 interfaces
    - L-body (R4R06-G¾", R4R10-G1¼")
    - T-body (R4R03-G½", R4R06-G1")
• 3 pressure stages: 105, 210, 350 bar
• 3 adjustment modes:
    - hand knob
    - acorn nut with lead seal
    - cylinder lock
• With optional vent function

Deviating Features/Benefits Series R4V*P2:
• Continuous adjustment by proportional solenoid
• With mechanical maximum pressure adjustment
• R4V*P2: optimally suited to the digital amplifier module PCD00A-400

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

Part Number
016-84738-0 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478