Pilot Operated Pressure Reducing Valve, Subplate Mounting - Series R4R / R4R*P2 | #R4R10-59112B1


LOADING IMAGES
R4R10-59112B1

Pilot Operated Pressure Reducing Valve, Subplate Mounting - Series R4R / R4R*P2 | #R4R10-59112B1

R4R10-59112B1


Technical Specifications

  • Port Connection: NG32 / CETOP 10
  • Seal Material: NBR
  • Input Voltage: N/A
  • Pressure Control Range: 105 bar
  • Pressure Adjustment Control Type: Hand knob
  • Pilot Inlet / Drain Locations: Internal, drain external from Y
  • Maximum Operating Pressure: Port A, B, X 350 bar; port Y depressurized
  • Mounting Type: Subplate mounting
  • Operation Type: Pilot
  • Actuation Type: Manually
  • Weight: 6.0 kg
  • Product Series: Pressure valve
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: Ports A, B and X 350, port Y depressurized bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • Flow Rate: 500 L/min
  • Maximum Pressure Setting: 350 bar
  • Body Material: Cast iron
Safety Warning

Item Information

As versatile pilot operated pressure reducing valves for subplate mounting, Parker's series R4R with manual adjustment and series R4R*P2 with proportional solenoid adjustment provide high flow and ensure a constant pressure in the secondary part of the hydraulic system. Independent of the primary pressure, the secondary pressure is reduced to the pressure setting. In order to avoid unintended motion of the actuator, the valves are  normally closed.

Series R4R*P2 has additionally a proportional solenoid operated pilot stage and a cartridge main stage. The optimum performance can be achieved in combination with the digital amplifier module PCD00A-400.

Markets:
• Industrial

Features /Benefits:
• Wide range of options - suitable for almost every application
• Flexible, versatile mounting in any orientation - makes integration easy
• Normally closed position - avoids unintended actuator motion
• High flow up to 500 l/min in NG32 - optimum efficiency in relation to valve size
• Short delivery time - no warehousing necessary
• Subplate mounting according to ISO 5781
• 3 pressure stages: 105, 210, 350 bar
• R4R*P2: optimally suited to the digital amplifier module PCD00A-400

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478