Pilot Operated Pressure Reducing Valve, In-line Mounting - Series R4R / R4R*P2 | #R4R06-5D312B5


LOADING IMAGES
R4R06-5D312B5

Pilot Operated Pressure Reducing Valve, In-line Mounting - Series R4R / R4R*P2 | #R4R06-5D312B5

R4R06-5D312B5


Technical Specifications

  • Actuation Type: Manually
  • Port Connection: NG25 / G3/4"
  • Operation Type: Pilot
  • Body Type: Threaded L-body
  • Pressure Control Range: 210 bar
  • Pressure Adjustment Control Type: Hand knob
  • Switching Option: Omit
  • Input Voltage: Omit
  • Seal Material: FPM
  • Maximum Operating Pressure: Ports A, B, X 350; port Y depressurized bar
  • Product Series: Pressure valve
  • Drain Option: Drain line external from pilot head (Y1)
  • Actuation Type: Manual
  • Weight: 5.6 kg
  • Maximum Flow Rate: N/A
  • Flow Rate: 200 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: FPM
  • Maximum Pressure Setting: 350 bar
  • Mounting Type: Pipe mounting
  • Body Material: Cast iron
Safety Warning

Item Information

As versatile pilot operated pressure reducing valves for in-line mounting, Parker's series R4R with manual adjustment and series R4R*P2 with proportional solenoid adjustment provide high flow and ensure a constant pressure in the secondary part of the hydraulic system. Independent of the primary pressure, the secondary pressure is reduced to the pressure setting. In order to avoid unintended motion of the actuator, the valves are normally closed. For single functions – where no manifold blocks are used – the valves can be directly placed in the pipework.

Series R4R*P2 has additionally a proportional solenoid operated pilot stage and a cartridge main stage. The optimum performance can be achieved in combination with the digital amplifier module PCD00A-400.

Markets:
• Industrial

Features /Benefits:
• Wide range of options - suitable for almost every application
• Flexible, versatile mounting in any orientation - makes integration easy
• Normally closed position - avoids unintended actuator motion
• High flow up to 450 l/min in size NG32 (G1¼") - optimum efficiency in relation to valve size
• Short delivery time - no warehousing necessary
• Pilot operated with manual adjustment
• Available with 2 ports (L-body) or with 3 ports (T-body)
• 3 pressure stages: 105, 210, 350 bar
• 3 adjustment modes:
    - hand knob
    - acorn nut with lead seal
    - cylinder lock

Deviating Features/Benefits Series R4R*P2:
• Pilot operated with proportional solenoid
• Continuous adjustment by proportional solenoid
• Optimally suited to the digital amplifier module PCD00A-400
• With mechanical maximum pressure adjustment

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

Part Number
R4R06-5D312B5 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478