Pilot Operated, Solenoid Controlled, Directional Control Valve - D101VW Series | #D101VW001B2NTGF1C1M


LOADING IMAGES
D101VW001B2NTGF1C1M

Pilot Operated, Solenoid Controlled, Directional Control Valve - D101VW Series | #D101VW001B2NTGF1C1M

Parker’s D101V directional control valves are 5-chamber, pilot operated, solenoid controlled valves.


Technical Specifications

  • Maximum Flow Rate: 250 GPM
  • Maximum Operating Pressure: 3000 PSI
  • Mounting Type: Subplate
  • Size: NFPA 10; CETOP 10, NG32
  • Body Material: Gray Iron
  • Maximum Operating Temperature: 140 °F
  • Maximum Flow Rate: 250 Gal/min
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Solenoid
  • Seal Material: Nitrile
  • Valve Type: Pilot Operated Directional Control Valve
  • Size: NFPA 10, CETOP 10, NG32
  • Mounting Type: Subplate
  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Weight: 77.1 lb, 35 kg
  • Additional Options: Consult catalog for additional features.
Safety Warning

Item Information

Parker’s D101V directional control valves are available in 2 or 3-position styles. These valves are manifold or subplate mounted, and conform to NFPA’s D10, CETOP 10 mounting pattern.

Markets:
• Entertainment Automation
• Factory Automation
• Lumber & Wood
• Machine Tools
• Marine
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Oil & Gas
• Other Natural Resources
• Packaging Machinery
• Plastic Packaging
• Power Generation
• Primary Metal Refining/Process
• Printing and Marking Equipment
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• Explosion proof available
• Low pressure drop design
• Fast response option available
• Hardened spools provide long life
• No tools required for coil removal
• Wide variety of voltages and electrical connections

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505